Overview
The SH7047 Series incorporates peripherals suitable for inverter control such as an A/D converter and two sets of motor management timers, and CAN (Controller Area Network) interface. Operation on a single 5V power supply is possible due to the on-chip regulator.
Key Applications
- Air conditioners, refrigerators, washing machines
- Printers, fax machines, copiers
- Factory equipment, machine tools
- Automobile engines, power steering systems

Product Lineup:
| Documents | Tools | Operating Voltage (V) |
Max. Frequency (MHz) |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Pins |
|---|---|---|---|---|---|---|---|
|
SH7047, SH7049, SH7105, SH7107, SH7109 - |
|||||||
|
Development Environment |
4.5 - 5.5 | 50 | 64 - 256 | 0 | 4 - 12 | 100 | |
Americas