Skip to main content

Loading...

Max. Freq (MHz)

RAM

Operating Voltage Min

Bit Size

  • 4
  • 8
  • 16
  • 32

Program memory

Pin Count

Subclock

10Bit A/D Converter

Ethernet

Data Flash

12Bit A/D Converter

USB HOST

ROM Type

  • Flash memory
  • Mask ROM

16Bit A/D Converter

USB Function

RTC

8Bit D/A Converter

USB OTG

8-bit Timer

10Bit D/A Converter

I2C-bus

16-bit Timer

12Bit D/A Converter

External Interrupt Pins

32-bit Timer

Operating Ambient Temperature Max

Low Voltage Detection

Watchdog Timer

Operating Ambient Temperature Min

Power-On Reset

8Bit A/D Converter

CAN (Channels)

Show More Parameters

34 matches
(1 to 20 are displayed.)

Compare Document Part No CPU Max. Freq (MHz) Subclock Bit Size Family Series Group MMU FPU RAM Program memory Data Flash ROM Type Cache type Int. main oscillator freq PLL RTC Operating Voltage Max Operating Voltage Min Note1 Note2 Pin Count I/O Ports CMOS I/O On-Chip Debug 8-bit Timer 16-bit Timer 32-bit Timer Watchdog Timer Other timer PWM Output (up to 8Bit) PWM Output (9-16Bit) PWM Output 8Bit A/D Converter 10Bit A/D Converter 12Bit A/D Converter 16Bit A/D Converter 8Bit D/A Converter 10Bit D/A Converter 12Bit D/A Converter 16Bit D/A Converter Operating Ambient Temperature Max Operating Ambient Temperature Min CAN (Channels) Ethernet USB HOST USB Function USB OTG I2C-bus Ext. address bus Ext. data bus (Bit) External Interrupt Pins Low Voltage Detection Power-On Reset DMAC EXDMAC CSI UART Lin IEBus Remarks Production Status Package
Code
Part No. Features
PDF HD6437045XXXF SH-2 28.7 NO 32 SuperH SH7040 SH7045 NO NO 4 256 - Mask ROM Directmap 28.7 YES NO 5 5 - - 144 98 NO - 7 - 1 - - - 16(shared with MTU) - 8 - - - - - - 75 -20 - NO NO NO - - - - 9 NO NO 4 - 0 2 - - *1:using cache Mass Production PRQP0144KB-A
(FP-144J)
HD6437045XXXF -
PDF HD6437044XXXF SH-2 28.7 NO 32 SuperH SH7040 SH7044 NO NO 4 256 - Mask ROM Directmap 28.7 YES NO 5 5 - - 112 74 NO - 7 - 1 - - - 16(shared with MTU) - 8 - - - - - - 75 -20 - NO NO NO - - - - 9 NO NO 4 - 0 2 - - *1:using cache Mass Production PRQP0112JA-A
(FP-112)
HD6437044XXXF -
PDF HD6437043AXXXF SH-2 28.7 NO 32 SuperH SH7040 SH7043 NO NO 4 128 - Mask ROM Directmap 28.7 YES NO 5 3.3 - - 144 98 NO - 7 - 1 - - - 16(shared with MTU) - 8 - - - - - - 75 -20 - NO NO NO - - - - 9 NO NO 4 - 0 2 - - *1:using cache Mass Production PRQP0144KB-A
(FP-144J)
HD6437043AXXXF -
PDF HD6437042AXXXF SH-2 28.7 NO 32 SuperH SH7040 SH7042 NO NO 4 128 - Mask ROM Directmap 28.7 YES NO 5 3.3 - - 112 74 NO - 7 - 1 - - - 16(shared with MTU) - 8 - - - - - - 75 -20 - NO NO NO - - - - 9 NO NO 4 - 0 2 - - *1:using cache Mass Production PRQP0112JA-A
(FP-112)
HD6437042AXXXF -
PDF HD6417041AF28V SH-2 28.7 NO 32 SuperH SH7040 SH7041 NO NO 4 0 - ROMless Directmap 28.7 YES NO 5 3.3 - - 144 98 NO - 7 - 1 - - - 16(shared with MTU) - 8 - - - - - - 75 -20 - NO NO NO - - - - 9 NO NO 4 - 0 2 - - *1:using cache Mass Production PRQP0144KB-A
(FP-144J)
HD6417041AF28V -
PDF HD6417040AF28V SH-2 28.7 NO 32 SuperH SH7040 SH7040 NO NO 4 0 - ROMless Directmap 28.7 YES NO 5 3.3 - - 112 74 NO - 7 - 1 - - - 16(shared with MTU) - 8 - - - - - - 75 -20 - NO NO NO - - - - 9 NO NO 4 - 0 2 - - *1:using cache Mass Production PRQP0112JA-A
(FP-112)
HD6417040AF28V -
PDF HD6437045XXXFI SH-2 28.7 NO 32 SuperH SH7040 SH7045 NO NO 4 256 - Mask ROM Directmap 28.7 YES NO 5 5 - - 144 98 NO - 7 - 1 - - - 16(shared with MTU) - 8 - - - - - - 85 -40 - NO NO NO - - - - 9 NO NO 4 - 0 2 - - *1:using cache Mass Production PRQP0144KB-A
(FP-144J)
HD6437045XXXFI -
PDF HD6437044XXXFI SH-2 28.7 NO 32 SuperH SH7040 SH7044 NO NO 4 256 - Mask ROM Directmap 28.7 YES NO 5 5 - - 112 74 NO - 7 - 1 - - - 16(shared with MTU) - 8 - - - - - - 85 -40 - NO NO NO - - - - 9 NO NO 4 - 0 2 - - *1:using cache Mass Production PRQP0112JA-A
(FP-112)
HD6437044XXXFI -
PDF HD6437043AXXXFI SH-2 28.7 NO 32 SuperH SH7040 SH7043 NO NO 4 128 - Mask ROM Directmap 28.7 YES NO 5 3.3 - - 144 98 NO - 7 - 1 - - - 16(shared with MTU) - 8 - - - - - - 85 -40 - NO NO NO - - - - 9 NO NO 4 - 0 2 - - *1:using cache Mass Production PRQP0144KB-A
(FP-144J)
HD6437043AXXXFI -
PDF HD6437042AXXXFI SH-2 28.7 NO 32 SuperH SH7040 SH7042 NO NO 4 128 - Mask ROM Directmap 28.7 YES NO 5 3.3 - - 112 74 NO - 7 - 1 - - - 16(shared with MTU) - 8 - - - - - - 85 -40 - NO NO NO - - - - 9 NO NO 4 - 0 2 - - *1:using cache Mass Production PRQP0112JA-A
(FP-112)
HD6437042AXXXFI -
PDF HD6417041ACFI28V SH-2 28.7 NO 32 SuperH SH7040 SH7041 NO NO 4 0 - ROMless Directmap 28.7 YES NO 5 3.3 - - 144 98 NO - 7 - 1 - - - 16(shared with MTU) - 8 - - - - - - 85 -40 - NO NO NO - - - - 9 NO NO 4 - 0 2 - - *1:using cache Mass Production PRQP0144KA-A
(FP-144GV)
HD6417041ACFI28V -
PDF HD6417041AVF16V SH-2 28.7 NO 32 SuperH SH7040 SH7041 NO NO 4 0 - ROMless Directmap 28.7 YES NO 5 3.3 - - 144 98 NO - 7 - 1 - - - 16(shared with MTU) - 8 - - - - - - 75 -20 - NO NO NO - - - - 9 NO NO 4 - 0 2 - - *1:using cache Mass Production PRQP0144KB-A
(FP-144JV)
HD6417041AVF16V -
PDF HD6417040AFI28V SH-2 28.7 NO 32 SuperH SH7040 SH7040 NO NO 4 0 - ROMless Directmap 28.7 YES NO 5 3.3 - - 112 74 NO - 7 - 1 - - - 16(shared with MTU) - 8 - - - - - - 85 -40 - NO NO NO - - - - 9 NO NO 4 - 0 2 - - *1:using cache Mass Production PRQP0112JA-A
(FP-112)
HD6417040AFI28V -
PDF HD6417040AVF16V SH-2 28.7 NO 32 SuperH SH7040 SH7040 NO NO 4 0 - ROMless Directmap 28.7 YES NO 5 3.3 - - 112 74 NO - 7 - 1 - - - 16(shared with MTU) - 8 - - - - - - 75 -20 - NO NO NO - - - - 9 NO NO 4 - 0 2 - - *1:using cache Mass Production PRQP0112JA-A
(FP-112)
HD6417040AVF16V -
PDF HD6417040AVFI16V SH-2 28.7 NO 32 SuperH SH7040 SH7040 NO NO 4 0 - ROMless Directmap 28.7 YES NO 5 3.3 - - 112 74 NO - 7 - 1 - - - 16(shared with MTU) - 8 - - - - - - 85 -40 - NO NO NO - - - - 9 NO NO 4 - 0 2 - - *1:using cache Mass Production PRQP0112JA-A
(FP-112)
HD6417040AVFI16V -
PDF HD64F7045F28V SH-2 28.7 NO 32 SuperH SH7040 SH7045 NO NO 4 256 - Flash memory Directmap 28.7 YES NO 5 5 - - 144 98 NO - 7 - 1 - - - 16(shared with MTU) - 8 - - - - - - 75 -20 - NO NO NO - - - - 9 NO NO 4 - 0 2 - - *1:using cache Mass Production PRQP0144KB-A
(FP-144J)
HD64F7045F28V -
PDF HD64F7044F28V SH-2 28.7 NO 32 SuperH SH7040 SH7044 NO NO 4 256 - Flash memory Directmap 28.7 YES NO 5 5 - - 112 74 NO - 7 - 1 - - - 16(shared with MTU) - 8 - - - - - - 75 -20 - NO NO NO - - - - 9 NO NO 4 - 0 2 - - *1:using cache Mass Production PRQP0112JA-A
(FP-112)
HD64F7044F28V -
PDF HD6477043AF28V SH-2 28.7 NO 32 SuperH SH7040 SH7043 NO NO 4 128 - One Time PROM Directmap 28.7 YES NO 5 5 - - 144 98 NO - 7 - 1 - - - 16(shared with MTU) - 8 - - - - - - 75 -20 - NO NO NO - - - - 9 NO NO 4 - 0 2 - - *1:using cache Mass Production PRQP0144KB-A
(FP-144J)
HD6477043AF28V -
PDF HD6437042AXXXX SH-2 16 NO 32 SuperH SH7040 SH7042 NO NO 4 128 - Mask ROM Directmap 16 YES NO 3.3 3.3 - - 120 74 NO - 7 - 1 - - - 16(shared with MTU) - 8 - - - - - - 75 -20 - NO NO NO - - - - 9 NO NO 4 - 0 2 - - *1:using cache Mass Production PTQP0120LA-A
(TFP-120)
HD6437042AXXXX -
PDF HD6437041AXXXF SH-2 28.7 NO 32 SuperH SH7040 SH7041 NO NO 4 64 - Mask ROM Directmap 28.7 YES NO 5 3.3 - - 144 98 NO - 7 - 1 - - - 16(shared with MTU) - 8 - - - - - - 75 -20 - NO NO NO - - - - 9 NO NO 4 - 0 2 - - *1:using cache Mass Production PRQP0144KB-A
(FP-144J)
HD6437041AXXXF -

End of content

Back To Top