|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Evaluation Software | Log in to Download ZIP 122.72 MB 日本語 | |
Upgrade - Compiler | Log in to Download ZIP 116.76 MB 日本語 | |
2 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
CPU |
Bit Size |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Lead Count (#) |
Supply Voltage (V) |
Operating Freq (Max) (MHz) |
CAN (ch) |
I/O Ports |
Timer |
ADC |
DAC |
USB |
DMA |
Ethernet |
RTC |
LVD |
Human Machine Interface |
PLP |
Temp. Range |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||
SH-1 | 32 | 0 | 4 | 112 | 20 | 16-bit x 5-ch | 10-bit x 8-ch | No | No | No | No | N/A | -20 to 75°C | |||||||||
SH-1 | 32 | 0 | 4 | 112 | 20 | 16-bit x 5-ch | 10-bit x 8-ch | No | No | No | No | N/A | -40 to 85°C | |||||||||
SH-1 | 32 | 0 | 4 | 112 | 20 | 16-bit x 5-ch | 10-bit x 8-ch | No | No | No | No | N/A | -20 to 75°C |