Skip to main content

Loading...

Max. Freq (MHz)

RAM

Operating Voltage Min

Bit Size

  • 4
  • 8
  • 16
  • 32

Program memory

Pin Count

Subclock

10Bit A/D Converter

Ethernet

Data Flash

12Bit A/D Converter

USB HOST

ROM Type

  • Flash memory
  • Mask ROM

16Bit A/D Converter

USB Function

RTC

8Bit D/A Converter

USB OTG

8-bit Timer

10Bit D/A Converter

I2C-bus

16-bit Timer

12Bit D/A Converter

External Interrupt Pins

32-bit Timer

Operating Ambient Temperature Max

Low Voltage Detection

Watchdog Timer

Operating Ambient Temperature Min

Power-On Reset

8Bit A/D Converter

CAN (Channels)

Show More Parameters

14 matches
(1 to 14 are displayed.)

Compare Document Part No CPU Max. Freq (MHz) Subclock Bit Size Family Series Group MMU FPU RAM Program memory Data Flash ROM Type Cache type Int. main oscillator freq PLL RTC Operating Voltage Max Operating Voltage Min Note1 Note2 Pin Count I/O Ports CMOS I/O On-Chip Debug 8-bit Timer 16-bit Timer 32-bit Timer Watchdog Timer Other timer PWM Output (up to 8Bit) PWM Output (9-16Bit) PWM Output 8Bit A/D Converter 10Bit A/D Converter 12Bit A/D Converter 16Bit A/D Converter 8Bit D/A Converter 10Bit D/A Converter 12Bit D/A Converter 16Bit D/A Converter Operating Ambient Temperature Max Operating Ambient Temperature Min CAN (Channels) Ethernet USB HOST USB Function USB OTG I2C-bus Ext. address bus Ext. data bus (Bit) External Interrupt Pins Low Voltage Detection Power-On Reset DMAC EXDMAC CSI UART Lin IEBus Remarks Production Status Package
Code
Part No. Features
PDF HD6417034BVF20V SH-1 20 NO 32 SuperH SH7030 SH7034B NO NO 4 0 - ROMless - 20 YES NO 3.3 3.3 - - 112 32 NO - 5 - 1 - - - 28(12(shared with ITU)
+16(shared with TPU))
- 8 - - - - - - 75 -20 - NO NO NO - - - - 9 NO NO 4 - 0 2 - - - Mass Production PRQP0112JA-A
(FP-112)
HD6417034BVF20V -
PDF HD6417034BVFW20V SH-1 20 NO 32 SuperH SH7030 SH7034B NO NO 4 0 - ROMless - 20 YES NO 3.3 3.3 - - 112 32 NO - 5 - 1 - - - 28(12(shared with ITU)
+16(shared with TPU))
- 8 - - - - - - 85 -40 - NO NO NO - - - - 9 NO NO 4 - 0 2 - - - Mass Production PRQP0112JA-A
(FP-112)
HD6417034BVFW20V -
PDF HD6417034BVX20V SH-1 20 NO 32 SuperH SH7030 SH7034B NO NO 4 0 - ROMless - 20 YES NO 3.3 3.3 - - 120 32 NO - 5 - 1 - - - ITU - 8 - - - - - - 75 -20 - NO NO NO - - - - 9 NO NO 4 - 0 2 - - - Mass Production PTQP0120LA-A
(TFP-120)
HD6417034BVX20V -
PDF HD6437034BXXXF SH-1 12.5 NO 32 SuperH SH7030 SH7034B NO NO 4 64 - Mask ROM - 12.5 YES NO 3.3 3.3 - - 112 32 NO - 5 - 1 - - - 28(12(shared with ITU)
+16(shared with TPU))
- 8 - - - - - - 75 -20 - NO NO NO - - - - 9 NO NO 4 - 0 2 - - - Mass Production PRQP0112JA-A
(FP-112)
HD6437034BXXXF -
PDF HD6437034BXXXE SH-1 12.5 NO 32 SuperH SH7030 SH7034B NO NO 4 64 - Mask ROM - 12.5 YES NO 3.3 3.3 - - 112 32 NO - 5 - 1 - - - 28(12(shared with ITU)
+16(shared with TPU))
- 8 - - - - - - 85 -40 - NO NO NO - - - - 9 NO NO 4 - 0 2 - - - Mass Production PRQP0112JA-A
(FP-112)
HD6437034BXXXE -
PDF HD6437034BXXXX SH-1 12.5 NO 32 SuperH SH7030 SH7034B NO NO 4 64 - Mask ROM - 12.5 YES NO 3.3 3.3 - - 120 32 NO - 5 - 1 - - - ITU - 8 - - - - - - 75 -20 - NO NO NO - - - - 9 NO NO 4 - 0 2 - - - Mass Production PTQP0120LA-A
(TFP-120)
HD6437034BXXXX -
PDF HD6437034BXXXXW SH-1 12.5 NO 32 SuperH SH7030 SH7034B NO NO 4 64 - Mask ROM - 12.5 YES NO 3.3 3.3 - - 120 32 NO - 5 - 1 - - - ITU - 8 - - - - - - 85 -40 - NO NO NO - - - - 9 NO NO 4 - 0 2 - - - Mass Production PTQP0120LA-A
(TFP-120)
HD6437034BXXXXW -
PDF HD6417034F20V SH-1 20 NO 32 SuperH SH7030 SH7034 NO NO 4 0 - ROMless - 20 YES NO 5 3.3 - - 112 32 NO - 5 - 1 - - - 28(12(shared with ITU)
+16(shared with TPU))
- 8 - - - - - - 75 -20 - NO NO NO - - - - 9 NO NO 4 - 0 2 - - - Mass Production PRQP0112JA-A
(FP-112)
HD6417034F20V -
PDF HD6417034FI20V SH-1 20 NO 32 SuperH SH7030 SH7034 NO NO 4 0 - ROMless - 20 YES NO 5 3.3 - - 112 32 NO - 5 - 1 - - - 28(12(shared with ITU)
+16(shared with TPU))
- 8 - - - - - - 85 -40 - NO NO NO - - - - 9 NO NO 4 - 0 2 - - - Mass Production PRQP0112JA-A
(FP-112)
HD6417034FI20V -
PDF HD6417034VF12 SH-1 12.5 NO 32 SuperH SH7030 SH7034 NO NO 4 0 - ROMless - 12.5 YES NO 5 3.3 - - 112 32 NO - 5 - 1 - - - 28(12(shared with ITU)
+16(shared with TPU))
- 8 - - - - - - 75 -20 - NO NO NO - - - - 9 NO NO 4 - 0 2 - - - Mass Production PRQP0112JA-A
(FP-112)
HD6417034VF12 -
PDF HD6437034AXXXF SH-1 20 NO 32 SuperH SH7030 SH7034 NO NO 4 64 - Mask ROM - 20 YES NO 5 3.3 - - 112 32 NO - 5 - 1 - - - 28(12(shared with ITU)
+16(shared with TPU))
- 8 - - - - - - 75 -20 - NO NO NO - - - - 9 NO NO 4 - 0 2 - - - Mass Production PRQP0112JA-A
(FP-112)
HD6437034AXXXF -
PDF HD6437034AXXXFI SH-1 20 NO 32 SuperH SH7030 SH7034 NO NO 4 64 - Mask ROM - 20 YES NO 5 3.3 - - 112 32 NO - 5 - 1 - - - 28(12(shared with ITU)
+16(shared with TPU))
- 8 - - - - - - 85 -40 - NO NO NO - - - - 9 NO NO 4 - 0 2 - - - Mass Production PRQP0112JA-A
(FP-112)
HD6437034AXXXFI -
PDF HD6437034AXXXX SH-1 20 NO 32 SuperH SH7030 SH7034 NO NO 4 64 - Mask ROM - 20 YES NO 5 3.3 - - 120 32 NO - 5 - 1 - - - 28(12(shared with ITU)
+16(shared with TPU))
- 8 - - - - - - 75 -20 - NO NO NO - - - - 9 NO NO 4 - 0 2 - - - Mass Production PTQP0120LA-A
(TFP-120)
HD6437034AXXXX -
PDF HD6437034AXXXXI SH-1 20 NO 32 SuperH SH7030 SH7034 NO NO 4 64 - Mask ROM - 20 YES NO 5 3.3 - - 120 32 NO - 5 - 1 - - - 28(12(shared with ITU)
+16(shared with TPU))
- 8 - - - - - - 85 -40 - NO NO NO - - - - 9 NO NO 4 - 0 2 - - - Mass Production PTQP0120LA-A
(TFP-120)
HD6437034AXXXXI -

End of content

Back To Top