Skip to main content

Overview


The SH7030 Series is a first-generation member of the SuperH Family and incorporates a CPU core (SH-1) with a maximum operating frequency of 60 MHz. The expansive lineup includes low-cost ROM-less versions with diverse built-in memory variation.

 

Key Applications

  • Air conditioners, refrigerators, washing machines
  • Printers, fax machines, copiers
  • Factory equipment, machine tools
  • Automobile engines, power steering systems

SH726A/6B SH7239 SH7237 SH7216 SH7268/69 SH7203 SH7266/67 SH7231 SH7137 SH7243 SH7086 SH7125 SH7206 SH7205 SH7265 SH7136 SH7262/64 SH7263 SH7201 SH7011 SH7046 SH7017 SH7084 SH7147 SH7211 SH7044 SH7085 SH7021 SH7045 SH7149 SH7034 SH7285 SH7124 SH7286 SH7065 SH7047 SH7146 SH7144 SH7145 SH7261 SH7083 SH7214 RoadMap

Product Lineup:

Documents Tools Operating
Voltage
(V)
Max.
Frequency
(MHz)
Program
Memory
(KB)
RAM
(KB)
Pins
SH7032, SH7034, SH7034B
-
Development
Environment
3.3 - 5 20 0 - 64 4 - 4 112,120

End of content

Back To Top