Skip to main content

Loading...

Max. Freq (MHz)

RAM

Operating Voltage Min

Bit Size

  • 4
  • 8
  • 16
  • 32

Program memory

Pin Count

Subclock

10Bit A/D Converter

Ethernet

Data Flash

12Bit A/D Converter

USB HOST

ROM Type

  • Flash memory
  • Mask ROM

16Bit A/D Converter

USB Function

RTC

8Bit D/A Converter

USB OTG

8-bit Timer

10Bit D/A Converter

I2C-bus

16-bit Timer

12Bit D/A Converter

External Interrupt Pins

32-bit Timer

Operating Ambient Temperature Max

Low Voltage Detection

Watchdog Timer

Operating Ambient Temperature Min

Power-On Reset

8Bit A/D Converter

CAN (Channels)

Show More Parameters

538 matches
(1 to 20 are displayed.)

Compare Document Part No CPU Max. Freq (MHz) Subclock Bit Size Family Series Group MMU FPU RAM Program memory Data Flash ROM Type Cache type Int. main oscillator freq PLL RTC Operating Voltage Max Operating Voltage Min Note1 Note2 Pin Count I/O Ports CMOS I/O On-Chip Debug 8-bit Timer 16-bit Timer 32-bit Timer Watchdog Timer Other timer PWM Output (up to 8Bit) PWM Output (9-16Bit) PWM Output 8Bit A/D Converter 10Bit A/D Converter 12Bit A/D Converter 16Bit A/D Converter 8Bit D/A Converter 10Bit D/A Converter 12Bit D/A Converter 16Bit D/A Converter Operating Ambient Temperature Max Operating Ambient Temperature Min CAN (Channels) Ethernet USB HOST USB Function USB OTG I2C-bus Ext. address bus Ext. data bus (Bit) External Interrupt Pins Low Voltage Detection Power-On Reset DMAC EXDMAC CSI UART Lin IEBus Remarks Production Status Package
Code
Part No. Features
PDF R5F72AW2KFP SH2A-FPU 160 NO 32 SuperH SH72Ax SH72AW NO YES 96 512 32 Flash memory - 20 YES NO 5.5 4.5 1.65 1.4 176 82 YES 0 12 0 1 Pulse cycle measurement timer x 1 ch, Excitation timer x 2ch,Reload Pattern Generator x 2ch 2 24 - 0 0 22 0 0 0 0 0 125 -40 3 NO NO NO NO 0 0 0 8 NO NO 13 0 6 4 0 0 Automotive Under Development PLQP0176KB-A
(FP-176EV)
R5F72AW2KFP -
PDF R5F72AW3KFP SH2A-FPU 160 NO 32 SuperH SH72Ax SH72AW NO YES 96 768 32 Flash memory - 20 YES NO 5.5 4.5 1.65 1.4 176 82 YES 0 12 0 1 Pulse cycle measurement timer x 1 ch, Excitation timer x 1ch 2 24 - 0 0 22 0 0 0 0 0 125 -40 3 NO NO NO NO 0 0 0 8 NO NO 13 0 6 4 0 0 Automotive Under Development PLQP0176KB-A
(FP-176EV)
R5F72AW3KFP -
PDF R5F72AY2KFP SH2A-FPU 160 NO 32 SuperH SH72Ax SH72AY NO YES 96 512 32 Flash memory - 20 YES NO 5.5 4.5 1.65 1.4 176 82 YES 0 12 0 1 Pulse cycle measurement timer x 1 ch, Excitation timer x 1ch 2 24 - 0 0 22 0 0 0 0 0 125 -40 3 NO NO NO NO 0 0 0 8 NO NO 13 0 6 4 0 0 Automotive Under Development PLQP0176KB-A
(FP-176EV)
R5F72AY2KFP -
PDF R5F72AY3KFP SH2A-FPU 160 NO 32 SuperH SH72Ax SH72AY NO YES 96 768 32 Flash memory - 20 YES NO 5.5 4.5 1.65 1.4 176 82 YES 0 12 0 1 Pulse cycle measurement timer x 1 ch, Excitation timer x 2ch 2 24 - 0 0 22 0 0 0 0 0 125 -40 3 NO NO NO NO 0 0 0 8 NO NO 13 0 6 4 0 0 Automotive Under Development PLQP0176KB-A
(FP-176EV)
R5F72AY3KFP -
PDF R5F72A06K2BFM SH2A-FPU 64 NO 32 SuperH SH72Ax SH72A0 NO YES 32 256 0 Flash memory - - YES NO 5.5 3.3 1.65 1.4 64 46 YES 0 30 0 1 - 0 29 - 0 8 6 0 0 0 0 0 125 -40 2 NO NO NO NO 0 0 0 10 YES NO 8 0 7 3 1 0 Automotive Under Development PLQP0064KB-A
(64P6Q-A)
R5F72A06K2BFM -
PDF R5F72A06K2CFM SH2A-FPU 80 NO 32 SuperH SH72Ax SH72A0 NO YES 32 256 0 Flash memory - - YES NO 5.5 3.3 1.65 1.4 64 46 YES 0 30 0 1 - 0 29 - 0 8 6 0 0 0 0 0 125 -40 2 NO NO NO NO 0 0 0 10 YES NO 8 0 7 3 1 0 Automotive Under Development PLQP0064KB-A
(64P6Q-A)
R5F72A06K2CFM -
PDF R5F72A06K3BFM SH2A-FPU 64 NO 32 SuperH SH72Ax SH72A0 NO YES 32 256 16 Flash memory - - YES NO 5.5 3.3 1.65 1.4 64 46 YES 0 30 0 1 - 0 29 - 0 8 6 0 0 0 0 0 125 -40 2 NO NO NO NO 0 0 0 10 YES NO 8 0 7 3 1 0 Automotive Under Development PLQP0064KB-A
(64P6Q-A)
R5F72A06K3BFM -
PDF R5F72A06K3CFM SH2A-FPU 80 NO 32 SuperH SH72Ax SH72A0 NO YES 32 256 16 Flash memory - - YES NO 5.5 3.3 1.65 1.4 64 46 YES 0 30 0 1 - 0 29 - 0 8 6 0 0 0 0 0 125 -40 2 NO NO NO NO 0 0 0 10 YES NO 8 0 7 3 1 0 Automotive Under Development PLQP0064KB-A
(64P6Q-A)
R5F72A06K3CFM -
PDF R5F72A08K8BFM SH2A-FPU 64 NO 32 SuperH SH72Ax SH72A0 NO YES 64 512 0 Flash memory - - YES NO 5.5 3.3 1.65 1.4 64 46 YES 0 30 0 1 - 0 29 - 0 8 6 0 0 0 0 0 125 -40 2 NO NO NO NO 0 0 0 10 YES NO 8 0 7 3 1 0 Automotive Under Development PLQP0064KB-A
(64P6Q-A)
R5F72A08K8BFM -
PDF R5F72A08K8CFM SH2A-FPU 80 NO 32 SuperH SH72Ax SH72A0 NO YES 64 512 0 Flash memory - - YES NO 5.5 3.3 1.65 1.4 64 46 YES 0 30 0 1 - 0 29 - 0 8 6 0 0 0 0 0 125 -40 2 NO NO NO NO 0 0 0 10 YES NO 8 0 7 3 1 0 Automotive Under Development PLQP0064KB-A
(64P6Q-A)
R5F72A08K8CFM -
PDF R5F72A08KABFM SH2A-FPU 64 NO 32 SuperH SH72Ax SH72A0 NO YES 64 512 32 Flash memory - - YES NO 5.5 3.3 1.65 1.4 64 46 YES 0 30 0 1 - 0 29 - 0 8 6 0 0 0 0 0 125 -40 2 NO NO NO NO 0 0 0 10 YES NO 8 0 7 3 1 0 Automotive Under Development PLQP0064KB-A
(64P6Q-A)
R5F72A08KABFM -
PDF R5F72A08KACFM SH2A-FPU 80 NO 32 SuperH SH72Ax SH72A0 NO YES 64 512 32 Flash memory - - YES NO 5.5 3.3 1.65 1.4 64 46 YES 0 30 0 1 - 0 29 - 0 8 6 0 0 0 0 0 125 -40 2 NO NO NO NO 0 0 0 10 YES NO 8 0 7 3 1 0 Automotive Under Development PLQP0064KB-A
(64P6Q-A)
R5F72A08KACFM -
PDF R5F72A26K2CFP SH2A-FPU 80 NO 32 SuperH SH72Ax SH72A2 NO YES 32 256 0 Flash memory - - YES NO 5.5 3.3 1.65 1.4 100 80 YES 0 30 0 1 - 0 40 - 0 24 6 0 0 0 0 0 125 -40 2 NO NO NO NO 0 0 0 14 YES NO 8 0 8 4 2 0 Automotive Under Development PLQP0100KB-A
(100P6Q-A)
R5F72A26K2CFP -
PDF R5F72A26K2DFP SH2A-FPU 100 NO 32 SuperH SH72Ax SH72A2 NO YES 32 256 0 Flash memory - - YES NO 5.5 3.3 1.65 1.4 100 80 YES 0 30 0 1 - 0 40 - 0 24 6 0 0 0 0 0 125 -40 2 NO NO NO NO 0 0 0 14 YES NO 8 0 8 4 2 0 Automotive Under Development PLQP0100KB-A
(100P6Q-A)
R5F72A26K2DFP -
PDF R5F72A26K3CFP SH2A-FPU 80 NO 32 SuperH SH72Ax SH72A2 NO YES 32 256 16 Flash memory - - YES NO 5.5 3.3 1.65 1.4 100 80 YES 0 30 0 1 - 0 40 - 0 24 6 0 0 0 0 0 125 -40 2 NO NO NO NO 0 0 0 14 YES NO 8 0 8 4 2 0 Automotive Under Development PLQP0100KB-A
(100P6Q-A)
R5F72A26K3CFP -
PDF R5F72A26K3DFP SH2A-FPU 100 NO 32 SuperH SH72Ax SH72A2 NO YES 32 256 16 Flash memory - - YES NO 5.5 3.3 1.65 1.4 100 80 YES 0 30 0 1 - 0 40 - 0 24 6 0 0 0 0 0 125 -40 2 NO NO NO NO 0 0 0 14 YES NO 8 0 8 4 2 0 Automotive Under Development PLQP0100KB-A
(100P6Q-A)
R5F72A26K3DFP -
PDF R5F72A28K8CFP SH2A-FPU 80 NO 32 SuperH SH72Ax SH72A2 NO YES 64 512 0 Flash memory - - YES NO 5.5 3.3 1.65 1.4 100 80 YES 0 30 0 1 - 0 40 - 0 24 6 0 0 0 0 0 125 -40 2 NO NO NO NO 0 0 0 14 YES NO 8 0 8 4 2 0 Automotive Under Development PLQP0100KB-A
(100P6Q-A)
R5F72A28K8CFP -
PDF R5F72A28K8DFP SH2A-FPU 100 NO 32 SuperH SH72Ax SH72A2 NO YES 64 512 0 Flash memory - - YES NO 5.5 3.3 1.65 1.4 100 80 YES 0 30 0 1 - 0 40 - 0 24 6 0 0 0 0 0 125 -40 2 NO NO NO NO 0 0 0 14 YES NO 8 0 8 4 2 0 Automotive Under Development PLQP0100KB-A
(100P6Q-A)
R5F72A28K8DFP -
PDF R5F72A28KACFP SH2A-FPU 80 NO 32 SuperH SH72Ax SH72A2 NO YES 64 512 32 Flash memory - - YES NO 5.5 3.3 1.65 1.4 100 80 YES 0 30 0 1 - 0 40 - 0 24 6 0 0 0 0 0 125 -40 2 NO NO NO NO 0 0 0 14 YES NO 8 0 8 4 2 0 Automotive Under Development PLQP0100KB-A
(100P6Q-A)
R5F72A28KACFP -
PDF R5F72A28KADFP SH2A-FPU 100 NO 32 SuperH SH72Ax SH72A2 NO YES 64 512 32 Flash memory - - YES NO 5.5 3.3 1.65 1.4 100 80 YES 0 30 0 1 - 0 40 - 0 24 6 0 0 0 0 0 125 -40 2 NO NO NO NO 0 0 0 14 YES NO 8 0 8 4 2 0 Automotive Under Development PLQP0100KB-A
(100P6Q-A)
R5F72A28KADFP -

End of content

Back To Top