Skip to main content

SuperH family Roadmap
RoadMap SH7253 SH7254R SH7256R SH7250 Series SH7231 SH7050 Series SH7239 Series SH7724 SH7456 SH7455 SH7010 Series SH7125 Series SH7047 Series SH7146 Series SH7243 Series SH7147 Series SH7205 SH7450 Series SH7451 SH7450 SH7723 SH7730 SH7786 SH7722 SH7764 SH7080 Series SH7265 SH7780 SH7720/21 SH7710/12/13 SH7763 SH7785 SH7709S SH7706 SH7705 SH7727 SH7729R SH7751R SH7760 SH7750S SH7751 SH7750R SH7781 SH7030 Series SH7260 Series SH7200 Series SH7060 Series SH7020 Series SH7046 Series SH7144 Series SH7210 Series SH7280 Series SH7040 Series SH7216 Series SH7137 Series SH7700 Series SH7750 Series SH7780 Series


Microprocessor Roadmap
  • The SuperH family is a leading group of microcomputers used in digital home electronics and in next-generation IT applications.
    • The MPU-type (Processor-type) SuperH family is developed to meet the needs of higher-performance processing, handling of diversified and larger-capacity programs and data for car navigation systems, network equipment, and digital home electronics.

.

SH7734 SH7731 SH7724 SH7723 SH7786 SH7730 SH7763 SH7780 SH7764 SH7706 SH7710/12/13 SH7720 SH7781 SH7722 SH7727 SH7705 SH7721 SH7709S SH7729R SH7760 SH7751R SH7751 SH7750S SH7750R SH7785
  • Performance range from 100MHz to 600MHz
  • On-chip SDRAM controller
  • Secure performance at higher operating frequency than external bus by on-chip cache memory.
  • Products with MMU support various kinds of OS
  • Provide emulation environment at a maximum operating frequency of LSI.
Microcontroller Roadmap
  • Standard 32-bit single chip microcomputer
    • The MCU-type (Controller-type) SuperH family is a group of 32-bit single chip standard microcomputers that incorporate peripheral functions including a 16-bit multifunction timer unit, A/D converter, etc. and flash memory on a single chip.
SH726A/6B SH7239 SH7237 SH7216 SH7268/69 SH7203 SH7266/67 SH7231 SH7137 SH7243 SH7086 SH7125 SH7206 SH7205 SH7265 SH7136 SH7262/64 SH7263 SH7201 SH7011 SH7046 SH7017 SH7084 SH7147 SH7211 SH7044 SH7085 SH7021 SH7045 SH7149 SH7034 SH7285 SH7124 SH7286 SH7065 SH7047 SH7146 SH7144 SH7145 SH7261 SH7083 SH7214 RoadMap

.

  • Extensive lineup of microcomputers with built-in flash memory, including the SH7058 whose maximum operating frequency is 80MHz.
  • 16-bit multifunction timer, A/D converter and other functions are incorporated on one chip, which contributes to lower system price.
  • On-chip debugging functions provide an emulation environment at LSI maximum operating frequency.
SH-Ether Roadmap
SH-Ether series incorporates IEEE802.3u-compliant Ethernet controller supporting 10/100Mbps. Appliances such as printer, network camera connected to 10/100Mpbs-support Ethernet can be developed easily. SH-Ether series incorporates a microcomputer and an Ethernet controller on a single chip, and which enables higher performance, compact and lower power consumption system. SH-Ether series is suitable for network appliance, broadband equipment and IP phones.
SH7764 SH7673/2/1/0 SH7713 SH7763 SH7615 SH7616 SH7618 SH7712 SH7710 SH7619
Roadmap of SuperH Microcomputer with on-chip USB
  • SuperH Microcomputer with on-chip USB
    • SuperH microcomputers with on-chip USB realizes embedded appliances which communicate with PC and appliances with USB interface.
SH7723 SH7280 Series SH7721 SH7763 SH7722 SH7764 SH7670 SH7205 SH7265 SH7263 SH7203 SH7720 SH7727 SH7705 SH7760
USB MPU RoadMap
Roadmap of SuperH Microcomputer for inverter control
  • SuperH Microcomputer for inverter control
    • Inverter control technology comes to be used recently in industry, consumer, automotive segment. To support this inverter control technology, SuperH incorporates a high performance CPU core, a 3-phase PWM timer with dead-time, a phase coefficient counter for encoder, a simultaneously samplable 10- or 12-bit A/D converter in a single chip. SuperH supports downsizing and higher performance of inverter system.
Roadmap of SuperH Microcomputer for digital audio
  • SuperH Microcomputer for digital audio
    • Renesas has a product lineup of SuperH with functions for digital audio applications including car audio, home audio and etc..
      The SH7760 group incorporates SH-4A core for high-end applications such as HDD audio. The SH7260 series incorporates SH-2A FPU core for low-end and middle-range applications. The SH7619 group incorporates an Ethernet controller for network audio.
SH7764 SH7265 SH7263 SH7261 SH7760 SH7619

End of content

Back To Top