Skip to main content

Application-specific peripheral functions
 
Peripheral function for motor control: Timer
 
High performance inverter control
Inverter control has been used in a wide range of applications including white goods and industrial equipment.
Renesas provides a wide range of SuperH microcomputers with on-chip timer for motor control that enables energy saving for white goods such as air conditioners and high-speed control for NC.
 
Timer module for motor control
 
2-phase encoder
 
Motor current detection
 
 
Demonstration set & evaluation board
 
Peripheral function for equipment with LCD: LCD controller   Peripheral function for equipment supporting USB: USB Host
     
  • Support maximum VGA, STN/dual-STN/TFT panels
    (8/12/16/18-bit bus width)
  • Support 4,8,15,16-bit/pixel monochrome
  • 24-bit color palette memory
    (16 bits of the 24 bits are valid; R:5/G:6/B:5)
 
  • OHCI 1.0 Full Speed/Low Speed
  • Transfer mode: Interrupt/bulk/control/isochronous mode
  • Transfer rate:
    Full speed (12Mbps), low speed (1.5Mbps)
 
 
Peripheral function for equipment supporting USB: USB Function
 
  • USB2.0 Full Speed
  • Transfer mode:
    Interrupt/bulk/control mode
  • Transfer rate:
    Full speed (12Mbps)
 
Peripheral function for network applications: Ethernet controller  
Transmitter
 
  • Frame generation and transmission conforming to Ethernet/IEEE802.3
  • CRC calculation and provision to frames
  • When a collision is detected, transmission is retried up to 15 times based on the back-off algorithm
  • Compliant with MII (Media Independent Interface) in IEEE802.3u standard (TX-CLK, ETXD[3:0], TX-EN, TX-ER, CRS, COL)
Receiver
 
  • Receiving frames and checking received frame format
  • Checking receive frame CRC and frame length
  • Transfer of own-address, multicast, or broadcast receive frames to receive FIFO
  • Compliant with MII (Media Independent Interface) in IEEE802.3u standard (RX-CLK, ERXD[3:0], RX-DV, RX-ER)
  • Magic Packet monitoring ( Magic Packet is a registered mark of AMD,Inc.)
   
Command/Status Interface
 
  • Command status interface for MAC control
  • Access to PHY-LSI internal registers via the MII.
   
Peripheral function for network applications: Ethernet dedicated DMAC (E-DMAC)
   
Data transfer Control between E-DMAC and memory (SDRAM, DRAM,SRAM, etc.)
 
  • Reduce the load on the CPU by burst transfer in units of 16 bytes
Continuous transmission/reception of multiple frames by descriptor management system on external memory
  Transfer DMAC
 
  • Fetch a transmit buffer address from the top of the transmit descriptor
  • Transfer the transmit data from transmit buffer to the transmit FIFO.
  • After frame transmission, writes the transmission status back to the descriptor.
  • If a transmit directive follows in the descriptor, the E-DMAC reads the next descriptor and
    transfers the data in the corresponding buffer to the transmit FIFO.
  Receive DMAC
 
  • Fetch a receive buffer address from the top of the receive descriptor
  • When receive data is stored in the receive FIFO, the E-DMAC transfers this data to the receive buffer.
  • When reception of one frame is finished, the E-DMAC write a receive status back to the descriptor and fetches the receive buffer address from the next descriptor.
Built-in Transmit/Receive FIFO
Circuit diagram of Ethernet controller and Ethernet dedicated DMAC
 
  • Combination of Ethernet controller and E-DMAC lightens the load on the CPU and enables efficient data transfer control to be achieved.
Configuration diagram of Ethernet controller and Ethernet dedicated DMAC
 
Peripheral functions
 
BSC (Bus State Controller)
 
Memory direct connection interface
  • Timing setting (SH-4)
    • Idle cycle
    • Internal wait
    • External wait RDY
    • RAS precharge period (0 to 8 cycle)
    • RAS/CAS delay
      (2 to 5 cycle)
    • Write/precharge delay (1 to 3 cycle)
    • CAS before RAS refresh RAS assert period
    • Waits between Access cycles (0 to 15 idle cycle)
 
 
DMA controller (DMAC)
 
Features
 
  • Transfer data size:
    8-,16-,32- and 64-bit or 32-byte
  • Transfer request:
    External, on-chip peripheral module or auto-request.
  • Bus mode:
    Cycle-steal mode or burst mode
  • Support on-demand data transfer mode (external bus 32-bit)
  • Address mode
    • Single address mode(One bus cycle)
    • Dual address mode(Two bus cycle)
Single address mode Dual address mode
   
- Perform DMA transfer between device with DACK and external device (memory).
- One transfer unit of data is transferred in one bus cycle.
- Perform DMA transfer between the transfer source and transfer destination.
- One transfer unit of data is transferred in two bus cycle.
- Data transfer is possible even when bus width of the transfer source from the bus width of destination.
   
   
 
PCI controller
 
Various PCI device can be used
 
Weak keeper
 
Generally, the input pins of CMOS products are high-impedance input pins.
If unused pins are in their open states, intermediate levels are induced by noise in the vicinity, a pass-through current flows internally, and a malfunction may occur. In order to prevent a malfunction, the status of pins must be fixed by pull-up or pull-down.
On the other hand, pins with weak keeper circuit can fix the input level high or low and it is not necessary to connect external pull-up or pull-down resistors.
It is also possible that the board's power consumption will also be decreased depending on whether pull-up or pull-down is used.
 

End of content

Back To Top