H8/300L Super Low Power
- Overview
- Documentation
- Design Support
Overview
H8/300L Super Low Power series are single-chip microcomputers made up of the high-speed H8/300L Renesas Electronics original architecture as their cores, and have good performance on low voltage operation and low power consumption. H8/300L CPU has an instruction set that is compatible with the H8/300 CPU. On-chip debugging function on Flash ROM parts allows program debugging with the microcomputer mounted in the system, simplifing development and adjustment and reducing the overall time required for product development.
Line up
Renesas MCU Selection Guide
Lineup:
H8/3802, 38002S, 38004, 38104
64-pin, Low power consumption and low-voltage operation.
On-chip LCD controller/ driver.
H8/38024R, 38024, 38024S, 38124
80-pin, Low power consumption and low-voltage operation.
On-chip LCD controller/ driver.
H8/3827R, 3827S, 38327, 38427
80-pin, Low power consumption and low-voltage operation.
On-chip LCD controller/ driver, 60KB ROM
H8/3847R, 3847S, 38347, 38447
100-pin, Low power consumption and low-voltage operation.
On-chip LCD controller/ driver, 60KB ROM
H8/3854
100-pin, Low power consumption and low-voltage operation.
On-chip dot LCD controller/ driver.
H8/3857
144-pin, Low power consumption and low-voltage operation.
On-chip dot LCD controller/ driver, voltage pull-up and stabilizing circuit.
H8/3867
80-pin, Low power consumption and low-voltage operation.
On-chip LCD controller/ driver, voltage pull-up and stabilizing circuit.
H8/3887
100-pin, Low power consumption and low-voltage operation.
On-chip LCD controller/ driver, voltage pull-up and stabilizing circuit.
H8/3937, 3937R
100-pin, Low power consumption and low-voltage operation.
On-chip FLEXTM decoder.
Americas