H8/3857
Product Overview:
Within the H8/300L Series, the H8/3857 Series features on-chip liquid crystal display (LCD) controllers. Other on-chip peripheral functions include a LCD controller, timers, serial communication interface, and an analog-to-digital (A/D) converter. Together these functions make the H8/3857 Series ideally suited for embedded control of systems requiring an LCD display.
The H8/3857 Series comprises the H8/3855, with 40 kbytes of ROM and 2 kbytes of RAM onchip, the H8/3856, with 48 kbytes of ROM and 2 kbytes of RAM, and the H8/3857, with 60 kbytes of ROM and 2 kbytes of RAM.
F-ZTAT version -H8/3857F- is also available, with userprogrammable on-chip flash ROM. This model has 60 kbytes of ROM and 2 kbytes of RAM.
Key Features:
- On-chip FLEXTM decoder
- Seven power-down modes
Key Applications:
White goods, portable communications devices, health and beauty equipment
Product Lineup:
Loading...
Americas