H8/3854
Product Overview:
Within the H8/300L Series, the H8/3854 Series features on-chip liquid crystaldisplay (LCD) controllers. Other on-chip peripheral functions include a LCD controller, timers,serial communication interface, and an analog-to-digital (A/D) converter. Together these functions make the H8/3854 Series ideally suited for embedded control of systemsrequiring an LCD display.
H8/3854 Series mask ROM versions are the H8/3852, with16 kbytes of ROM and 1 kbyte of RAM on-chip, the H8/3853, with 24 kbytes of ROM and 1kbyte of RAM, and the H8/3854, with 32 kbytes of ROM and 1 kbyte of RAM.
F-ZTAT version -H8/3854F- is also available, with userprogrammable on-chip flash ROM. This model has 60 kbytes of ROM and 2 kbytes of RAM.
Key Features:
- On-chip LCD controller/ driver
- Lineup includes versions with on-chip flash memory
- Low power consumption and low voltage operation
Key Applications:
White goods, portable communications devices, health and beauty equipment
Product Lineup:
Loading...
Americas