H8/3847R, 3847S, 38347, 38447
Product Overview:
The H8/300L Series is a series of single-chip microcomputers (MCU:microcomputer unit), built around the high-speed H8/300L CPU and equipped withperipheral system functions on-chip. Within the H8/300L Series, the H8/3847RGroup, H8/3847S Group, H8/38347 Group and H8/38447 Group comprise single-chipmicrocomputers equipped with an LCD (liquid crystal display) controller/driver.Other on-chip peripheral functions include six types of timers, a 14-bit pulsewidth modulator (PWM), three serial communication interface channels, and anA/D converter. Together, these functions make the H8/3847R Group, H8/3847SGroup and H8/38347 Group ideally suited for embedded applications in systemsrequiring low power consumption and LCD display.
The H8/3847R is also available in a ZTAT™*1 version with on-chip PROM which canbeprogrammed as required by the user.
The H8/38347 and H8/38447*3 are available in a F-ZTAT™*2 version with on-chipflash memory that can be programmed on-board.
H8/38447 Group is supported by E6000.
Notes: *1. ZTAT (Zero Turn Around Time) is a trademark of Renesas Electronics Corporation
*2. F-ZTAT is atrademark of Renesas Electronics Corporation
*3. Underdevelopment
Key Features:
- On-chip LCD controller/ driver(160seg)
- Maximum 60KROM
- Low power consumption and low voltage operation
- On-chip fast start up circuit
- Three channels of Serial communication interface
Key Applications:
General battery powered devices
Product Lineup:
Loading...
Americas