Skip to main content

Product Overview:

The H8/3827R Group, H8/3827S Group, H8/38327 Group, and H8/38427 Group arehighperformance single-chip microcomputers that integrate peripheral functionsnecessary for system configuration with an H8/300L CPU core.
The on-chip peripheral functions include ROM, RAM, six timers, 14-bit PWM, 2channels of serial communication interface (SCI), an A/D converter, LCDcontroller/driver, and I/O ports, providing an ideal configuration as amicrocomputer for embedding in sophisticated control systems. PROM
(ZTAT.*1), flash memory (F-ZTAT.*2), and mask ROM are available as on-chip ROM,enabling users to respond quickly and flexibly to changing applicationspecifications and the demands of the transition from initial to full-fledgedvolume production.

Note:
1. ZTAT is a trademark of Renesas Electronics Corporation
2. F-ZTAT is a trademark of Renesas Electronics Corporation

Key Features:

  • On-chip LCD controller/ driver(128seg)
  • Maximum 60KROM
  • Low power consumption and low voltage operation
  • On-chip fast start up circuit
  • Two channels of Serial communication interface

Key Applications:

General battery powered devices (smoke detector, meteringapplications) 

Product Lineup:

Loading...

80 matches
(1 to 20 are displayed.)

Compare Document Part No Buy or Sample RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF HD64338322XXXHV - 1 16 80 2.7 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64338422XXXHV - 1 16 80 2.7 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64338322XXXHWV - 1 16 80 2.7 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64338422XXXHWV - 1 16 80 2.7 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD6433824SXXXH - 2 32 80 1.8 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64338322XXXWV - 1 16 80 2.7 Mass Production PTQP0080KC-A
(TFP-80C)
PDF HD64338422XXXWV - 1 16 80 2.7 Mass Production PTQP0080KC-A
(TFP-80C)
PDF HD6433824SXXXHI - 2 32 80 1.8 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64338322XXXWWV - 1 16 80 2.7 Mass Production PTQP0080KC-A
(TFP-80C)
PDF HD64338422XXXWWV - 1 16 80 2.7 Mass Production PTQP0080KC-A
(TFP-80C)
PDF HD6433824SXXXW - 2 32 80 1.8 Mass Production PTQP0080KC-A
(TFP-80C)
PDF HD64338323XXXHV - 1 24 80 2.7 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64338423XXXHV - 1 24 80 2.7 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD6433824SXXXWI - 2 32 80 1.8 Mass Production PTQP0080KC-A
(TFP-80C)
PDF HD64338323XXXHWV - 1 24 80 2.7 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64338423XXXHWV - 1 24 80 2.7 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64338323XXXWV - 1 24 80 2.7 Mass Production PTQP0080KC-A
(TFP-80C)
PDF HD64338423XXXWV - 1 24 80 2.7 Mass Production PTQP0080KC-A
(TFP-80C)
PDF HD64338323XXXWWV - 1 24 80 2.7 Mass Production PTQP0080KC-A
(TFP-80C)
PDF HD64338423XXXWWV - 1 24 80 2.7 Mass Production PTQP0080KC-A
(TFP-80C)

End of content

Back To Top