Skip to main content

Item Description
CPU High-speed H8/300L CPU
  • General-register architectureGeneral registers: Sixteen 8-bit registers (can be used as eight 16-bitregisters)
  • Operating speed
    • Max. operating speed: 8 MHz
    • Add/subtract: 0.25 µs (operating at 8 MHz)
    • Multiply/divide: 1.75 µs (operating at 8 MHz)
    • Can run on 32.768 kHz or 38.4 kHz subclock
  • Instruction set compatible with H8/300 CPU
    • Instruction length of 2 bytes or 4 bytes
    • Basic arithmetic operations between registers
    • MOV instruction for data transfer between memory and registers
  • Typical instructions
    • Multiply (8 bits × 8 bits)
    • Divide (16 bits ÷ 8 bits)
    • Bit accumulator
    • Register-indirect designation of bit position
Interrupts 36 interrupt sources
  • 13 external interrupt sources (IRQ4 to IRQ0, WKP7 to WKP0)
  • 23 internal interrupt sources
Clock pulse generators

Two on-chip clock pulse generators

  • System clock pulse generator
    • Maximum 16 MHz (H8/3827R, H8/38327, H8/38427 Group)
    • Maximum 10 MHz (H8/3827S Group)
  • Subclock pulse generator: 32.768 kHz, 38.4 kHz
Power-down modes

Seven power-down modes

  • Sleep (high-speed) mode
  • Sleep (medium-speed) mode
  • Standby mode
  • Watch mode
  • Subsleep mode
  • Subactive mode
  • Active (medium-speed) mode
Memory

Large on-chip memory

  • H8/3822R, H8/38322, H8/38422*2:16-Kbyte ROM, 1-Kbyte RAM
  • H8/3823R, H8/38323, H8/38423*2:24-Kbyte ROM, 1-Kbyte RAM
  • H8/3824R, H8/3824S, H8/38324, H8/38424*2:32-Kbyte ROM, 2-Kbyte RAM
  • H8/3825R, H8/3825S, H8/38325, H8/38425*2:40-Kbyte ROM, 2-Kbyte RAM
  • H8/3826R, H8/3826S, H8/38326, H8/38426*2:48-Kbyte ROM, 2-Kbyte RAM
  • H8/3827R, H8/3827S, H8/38327, H8/38427*2:60-Kbyte ROM, 2-Kbyte RAM
I/O ports
  • 64 pins
    • 55 I/O pins
    • 9 input pins
Timers

Six on-chip timers

  • Timer A: 8-bit timerCount-up timer with selection of eight internal clock signals dividedfrom the system clock (φ)*1 and four clock signals divided from thewatch clock (φW)*1
  • Asynchronous event counter: 16-bit timer
    • Count-up timer able to count asynchronous external eventsindependently of the MCU's internal clocks
  • Timer C: 8-bit timer
    • Count-up/down timer with selection of seven internal clock signalsor event input from external pin
    • Auto-reloading
  • Timer F: 16-bit timer
    • Can be used as two independent 8-bit timers
    • Count-up timer with selection of four internal clock signals or eventinput from external pin
    • Provision for toggle output by means of compare-match function
  • Timer G: 8-bit timer
    • Count-up timer with selection of four internal clock signals
    • Incorporates input capture function (built-in noise canceler)
  • Watchdog timer
    • Reset signal generated by overflow of 8-bit counter
Serial communication interface

Two serial communication interface channels on chip

  • SCI3-1: 8-bit synchronous/asynchronous serial interfaceIncorporates multiprocessor communication function
  • SCI3-2: 8-bit synchronous/asynchronous serial interfaceIncorporates multiprocessor communication function
14bit PWM

Pulse-division PWM output for reduced ripple

  • Can be used as a 14-bit D/A converter by connecting to an external low-pass filter.
A/D converter

Successive approximations using a resistance ladder

  • 8-channel analog input pins
  • Conversion time: 31/φ or 62/φ per channel
LCD controller/driver

LCD controller/driver equipped with a maximum of 32 segment pins and four common pins

  • Choice of four duty cycles (static, 1/2, 1/3, or 1/4)
  • Segment pins can be switched to general-purpose port function in 8-bit units
Product lineup
Mask ROM
Version
ZTATVersion F-ZTAT Version Package ROM/RAM
Size (Byte)
HD6433827R
HD64F38327
HD64338327
HD64338427
HD6473827R HD64F38327
HD64F38427
FP-80B(H8/3827R only)
FP-80A
TFP-80C
Die
60 K/2 K
HD6433826R
HD6433826S
HD64338326
HD64338426
- - FP-80B(H8/3826R only)
FP-80A
TFP-80C
Die
48 K/2 K
HD6433825R
HD6433825S
HD64338325
HD64338425
- - FP-80B(H8/3825R only)
FP-80A
TFP-80C
Die
40 K/2 K
HD6433824R
HD6433824S
HD64338324
HD64338424
- HD64F38324
HD64F38424
FP-80B(H8/3824R only)
FP-80A
TFP-80C
Die (Mask ROM version only)
32 K/2 K
HD6433823R
HD64338323
HD64338423
- - FP-80B(H8/3823R only)
FP-80A
TFP-80C
Die
24 K/1 K
HD6433822R
HD64338322
HD64338322
HD64338422
- - FP-80B(H8/3822R only)
FP-80A
TFP-80C
Die
16 K/1 K
See appendix E for a list of product codes.

Notes: 1. See section 4, Clock Pulse Generators, for the definition of φ and φW.
           2. Under development


End of content

Back To Top