H8/38024R, 38024, 38024S, 38124
Product Overview:
Within the H8/300L Series, the H8/38024 Group and H8/38024S Group comprise single-chip microcomputers equipped with a LCD (Liquid Crystal Display) controller/driver. Other on-chip peripheral functions include six timers, a two-channel 10-bit pulse width modulator (PWM), a serial communication interface, and an A/D converter. Together, these functions make the H8/38024 Group and H8/38024S Group ideally suited for embedded applications in systems requiring low power consumption and LCD display. Models in the H8/38024 Group and H8/38024S Group are the H8/38024 and H8/38024S, with on-chip 32-kbyte ROM and 1-kbyte RAM, the H8/38023 and H8/38023S, with on-chip 24-kbyte ROM and 1-kbyte RAM, the H8/38022 and H8/38022S, with on-chip 16-kbyte ROM and 1-kbyte RAM, the H8/38021 and H8/38021S, with 12-kbyte ROM and 512 byte RAM, and the H8/38020 and H8/38020S, with 8- kbyte ROM and 512 byte RAM.
The H8/38024 is also available in a ZTAT™ version with on-chip PROM which can be programmed as required by the user. The H8/38024 is also available in F-ZTAT™ versions with on-chip flash memory which can be reprogrammed on board.
Key Features:
- On-chip flash memory
- 16-bit asynchronous counter(with PWM function)
- On-board debugging function
- Small package(7mm square)
- LCD controller/ driver
Key Applications:
White goods, portable communication devices, healthcare goods.
Product Lineup:
Loading...
Americas