Product Spec
| Price |
- |
PWM Output |
2(10-bit PWM, AEC) |
| CPU |
H8/300L |
8Bit A/D Converter |
- |
| Max. Freq (MHz) |
10 |
10Bit A/D Converter |
8 |
| Subclock |
YES |
12Bit A/D Converter |
- |
| Bit Size |
8 |
16Bit A/D Converter |
- |
| Family |
H8 |
8Bit D/A Converter |
- |
| Series |
H8/300L Super Low Power |
10Bit D/A Converter |
- |
| Group |
H8/38124 |
12Bit D/A Converter |
- |
| MMU |
NO |
16Bit D/A Converter |
- |
| FPU |
NO |
Operating Ambient Temperature Max |
75 |
| RAM |
0.5 |
Operating Ambient Temperature Min |
-20 |
| Program memory |
8 |
CAN (Channels) |
- |
| Pin Count |
80 |
Ethernet |
NO |
| Data Flash |
- |
USB HOST |
NO |
| ROM Type |
Mask ROM |
USB Function |
NO |
| Cache type |
- |
USB OTG |
- |
| Int. main oscillator freq |
10 |
I2C-bus |
- |
| PLL |
NO |
Ext. address bus |
- |
| RTC |
NO |
Ext. data bus (Bit) |
- |
| Operating Voltage Max |
5.5 |
External Interrupt Pins |
13 |
| Operating Voltage Min |
2.7 |
LCD_Com |
seg=32, com=4 |
| Note1 |
- |
Low Voltage Detection |
YES |
| Note2 |
- |
Power-On Reset |
YES |
| I/O Ports CMOS I/O |
50 |
DMAC |
- |
| On-Chip Debug |
NO |
EXDMAC |
- |
| 8-bit Timer |
3 |
CSI |
0 |
| 16-bit Timer |
2 |
UART |
1 |
| 32-bit Timer |
- |
Lin |
- |
| Watchdog Timer |
1 |
IEBus |
- |
| Other timer |
- |
Remarks |
- |
| PWM Output (up to 8Bit) |
- |
Application |
- |
| PWM Output (9-16Bit) |
- |
Production Status |
Mass Production |
Order Information
| Orderable Part No. |
Production Status. |
Packing |
Environmental |
remark |
Please inquire. |
Package & Packing
| Package |
| Renesas code |
PRQP0080JB-A |
| Previous code |
FP-80A |
| JEITA code |
P-QFP80-14x14-0.65 |
| Name |
QFP |
| Terminal count |
80 |
| Terminal pitch (mm) |
0.65 |
| Dimensions (mm) |
14x14 |
Mass (g) [Reference value] |
1.2 |
Mounting height (mm) [MAX] |
3.05 |
| Terminal material - Base |
Fe-Ni alloy |
| Terminal material - Surface |
Sn-Pb |
| Drawing Link |
prqp0080jb_a |
| Mount pad |
fig0008e |
| Packing |
Container JEDEC tray |
tray0075 |
Packing JEDEC Tray Complete dry pack |
tray-D |