H8/300H Super Low Power
- Overview
- Documentation
- Design Support
Overview
H8/300H Super Low Power series are single-chip microcomputers made up the high-speed H8/300H Renesas Electronics architecture as their cores, and have good performance on low voltage operation and low power consumption. H8/300H CPU has an instruction set that is compatible with the H8/300 CPU. Both Flash and Mask ROM parts of H8/300H Super Low Power series can be operated at a low 1.8V and consume very low power.
On-chip debugging function on Flash ROM parts allows program debugging with the microcomputer mounted in the system, simplifying development and adjustment and reducing the overall time required for product development.
Lineup:
H8/38076R
80-pin, Low power consumption and low-voltage operation.
On-chip LCD controller/ driver with 3V pull-up/down circuit.
H8/38086R
80-pin, Low power consumption and low-voltage operation.
On-chip LCD controller/ driver with 3V pull-up/down circuit
ΣADC
H8/38099
100-pin, Low power consumption and low-voltage operation.On-chip LCDcontroller/ driver with 3V pull-up/down circuit.
H8/38602R
32-pin, Low power consumption and low-voltage operation.
On-chip comparators
H8/38776
80-pin, Low power consumption and low-voltage operation.
H8/38799
100-pin, Low power consumption and low-voltage operation
H8/38704, 38702S
64-pin, compact and low-voltage operation
H8/38524
80-pin, Low power consumption and low-voltage operation.
On-chip LCD controller/ driver.
H8/38537
80-pin, Low power consumption and low-voltage operation.
On-chip LCD controller/ driver, 60KB ROM
Americas