H8/38799
Product Overview:
H8/38799 Group is single-chip microcontrollers made up of the high-speedH8/300H CPU employing Renesas Electronics original architecture as their cores,and the peripheral functions required to configure a system. The H8/300H CPUhas an instruction set that is compatible with the H8/300 CPU.
Key Features:
- On-chip flash memory at 1.8 operation
- World top-class low-power consumption
- Much shorter oscillator stabilization time (than previous models)
- On-board debugging function
- Reduced electromagnetic noise emission and improved noise immunity
- Large-capacity ROM: 128k/96k byte
Key Applications:
Healthcare goods, digital consumer products and portable device
Product Lineup:
Loading...
Americas