Skip to main content

Product Overview:

H8/38776 Group is single-chip microcontrollers made up of the high-speedH8/300H CPU employing Renesas Electronics original architecture as their cores,and the peripheral functions required to configure a system. The H8/300H CPUhas an instruction set that is compatible with the H8/300 CPU.

Key Features:

  • On-chip low-voltage flash memory
  • World top-class low-power consumption
  • Much shorter oscillator stabilization time (than previous models)
  • On-board debugging function
  • Small package(7mm square)

Key Applications:

wireless, sensor, and digital consumer applications

Product Lineup:

Loading...

33 matches
(1 to 20 are displayed.)

Compare Document Part No RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF HD64338773XXXHV 1 24 80 1.8 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64338773XXXHWV 1 24 80 2.7 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64338773XXXLPV 1 24 85 1.8 Mass Production PTLG0085JA-A
(TLP-85V)
PDF HD64338773XXXLPWV 1 24 85 2.7 Mass Production PTLG0085JA-A
(TLP-85V)
PDF HD64338773XXXWV 1 24 80 1.8 Mass Production PTQP0080KC-A
(TFP-80C)
PDF HD64338773XXXWWV 1 24 80 2.7 Mass Production PTQP0080KC-A
(TFP-80C)
PDF HD64338774XXXHV 1 32 80 1.8 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64338774XXXHWV 1 32 80 2.7 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64338774XXXLPV 1 32 85 1.8 Mass Production PTLG0085JA-A
(TLP-85V)
PDF HD64338774XXXLPWV 1 32 85 2.7 Mass Production PTLG0085JA-A
(TLP-85V)
PDF HD64338774XXXWV 1 32 80 1.8 Mass Production PTQP0080KC-A
(TFP-80C)
PDF HD64338774XXXWWV 1 32 80 2.7 Mass Production PTQP0080KC-A
(TFP-80C)
PDF HD64338775XXXHV 2 40 80 1.8 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64338775XXXHWV 2 40 80 2.7 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64338775XXXLPV 2 40 85 1.8 Mass Production PTLG0085JA-A
(TLP-85V)
PDF HD64338775XXXLPWV 2 40 85 2.7 Mass Production PTLG0085JA-A
(TLP-85V)
PDF HD64338775XXXWV 2 40 80 1.8 Mass Production PTQP0080KC-A
(TFP-80C)
PDF HD64338775XXXWWV 2 40 80 2.7 Mass Production PTQP0080KC-A
(TFP-80C)
PDF HD64338776XXXHV 2 48 80 1.8 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64338776XXXHWV 2 48 80 2.7 Mass Production PRQP0080JB-A
(FP-80A)

End of content

Back To Top