H8/38704, 38702S
Product Overview:
H8/38704, H8/38702S Group is general-purpose microcontroller with no LCDcontroller and driver. It operates at low voltage as successor product toH8/300L.
Key Features:
- Flash: 2.2V operation, Mask: 1.8V to 3.6V operation
- Built-in circuit for shorter oscillator stabilization time
- Support on-chip debugger
- Small package(8mm square)
Key Applications:
digital consumer equipment and wireless, sensor applications
Product Lineup:
Loading...
Americas