Skip to main content

Item Specification
CPU:
  • 16bit H8/300H CPU
    Upward compatible with H8/300 and H8/300L CPUs at object level
  • General-register archtecture : Sixteen 16bit general registers also usable as sixteen 8bit registers and eight 16bit registers, or eight 32bit registers.
  • Sixty-two basic instructions
  • Eight addressing modes
  • 64Kbyte address space (H8/300H normal mode)
Memory options
(Memory map):
ROM type Group Part number ROM RAM
Flash memory version
(F-ZTATTM version*)
H8/38704 HD64F38704 32 Kbytes 1 Kbyte
H8/38702 HD64F38702 16 Kbytes 1 Kbyte
Mask ROM Version H8/38704 HD64338704 32 Kbytes 1 Kbyte
H8/38703 HD64338703 24 Kbytes 1 Kbyte
H8/38702 HD64338702 16 Kbytes 1 Kbyte
H8/38702S HD64338702S 16 Kbytes 512 byte
H8/38701S HD64338701S 12 Kbytes 512 byte
H8/38700S HD64338700S 8 Kbytes 512 byte
Notes: * F-ZTAT is a trademark of Renesas Electronics Corporation
Interrupts:
External interrupt sources 11sources(IRQ1, IRQ0, WKP7 to WKP0 , IRQAEC)
Internal interrupt sources 7sources
Clock pulse generators:
System clock pulse generator 2.0 to 10 MHz*1
External clock input (1.0 to 10 MHz)
Subclock pulse generator 32.768 kHz, 38.4 kHz

*1: System clock (f) supplied inside MCU is 1/2 of fosc.

Power supply and Operating frequency
  • Flash memory version
    • 4MHz version*1
    • 10MHz version*1
  • Mask ROM version*1

  • *1: 1/2 of fosc is supplied inside MCU as a System clock (f).
Power-down modes:
  • Seven power-down modes
  • Sleep (high-speed) mode
  • Sleep (medium-speed) mode
  • Standby mode
  • Watch mode
  • Subsleep mode
  • Subactive mode
  • Active (medium-speed) mode
I/O ports:
I/O ports: 50pins I/O pins: 39pins
Output pins: 6pins
Input pins: 5pins
Timers:
8-bit timer
2ch Timer A
  • Count-up timer with selection of eight internal clock signals divided from the system clock (φ) and four clock signals divided from the watch clock (φw )
Watchdog timer
  • Reset operation at overflow of 8-bit counte
16-bit timer 2ch Timer F
  • Can be used as two independent 8-bit timers
  • Count-up timer with selection of four internal clock signals or event input from external pin
  • Provision for toggle output by means of compare-match function
Asynchronous external events
  • Count-up timer able to count asynchronous external events independently of the MCU's internal clocks
  • Asynchronous external events can be counted (both rising and falling edge detection possible)
Serial communication interface:
SCI3 1ch SCI3: 8-bit synchronous/asynchronous serial interface incorporates multiprocessor communication function
A/D converter:
Resolution x Channel Specification
10bit x 4ch
  • Successive approximations using a resistance ladder
  • Sample and hold function
    • 4-channel analog input pins
    • Conversion time: 31/φ or 62/φ per channel
10bit PWM:
  • Pulse-division PWM output for reduced ripple
    • Can be used as a 10-bit D/A converter by connecting to an external low-pass filter.
Package and part number
Package type

LQFP
Body :10 x 10mm
Pin pitck :0.5mm

QFP
Body :14 x 14mm
Pin pitch : 0.8mm
QFN
Body : 8 x 8mm
Pin pitch 0.4mm
Package code
(old code)
PLQP0064KC-A (FP-64E) PLQP0064KB-A (FP-64K) PRQP0064GB-A (FP-64A) PVQN0064LB-A (TNP-64B)
Flash memory version HD64F38704FP10*1 - HD64F38704H10*1 HD64F38704FT10*1
HD64F38704FP10*1 - HD64F38704H10*1 HD64F38704FT10*1

MaskROM version

HD6433870X*2FP - HD6433870X*2H HD6433870X*2FT
- HD6433870X*2SFZ HD6433870X*2SH HD6433870X*2SFT

*1: 10 or 4. This number indecates frequency options.
For detail of respective options, please see "power supply and operation frequency" above.
*2 : X indicates memory sizes. Please refer to the"memory map" above.

Sample,
Mass production:
WS MP
FLASH OK OK
MASK - OK

 


End of content

Back To Top