H8/38602R
Product Overview:
H8/38602R Group comprises 16-bit single-chip microcomputers made up of theH8/300H CPU core as their cores and adopted the ultra-small chip package (QFN32pin, 5mm x 6mm). This device is a new member of H8/300H Super Low PowerSeries employing the technique of Super Low Power microcomputer which has theadvantage of low power consumption and low voltage operation, and is suitablefor use in battery-powered equipment. On-chip peripheral functions includetimers such as 16bit timer pulse unit, asynchronous event counter (AEC) andreal-time clock (RTC), which can meet the various needs. Also it adds serialcommunication interfaces and SSU/I2C bus interface which make it possible toconnect with I/F with various sensor IC and external EEPROM, etc.
Key Features:
- 16bit H8-300H CPU
- low-power consumption
- Much shorter oscillator stabilization time (than previous models)
- On-chip low-voltage (minimam1.8v) operation flash version
- Small package (QFN 32pin 5mm x 6mm)
Key Applications:
Sensors, portable digital consumer products, meters, wireless instruments,battery powered applications
Product Lineup:
Loading...
Americas