H8/38537
Product Overview:
H8/38537 Group is a group of single-chip microcontrollers made up of thehigh-speed H8/300H CPU with Renesas Electronics original architecture and theperipheral functions to realize low-power consumption systems. The H8/300H CPUhas an instruction set that is upper compatible with the H8/300 CPU.
Each MCU of this group integares various timers, serial communicationinterfaces, A/D converters, PWM and LCD (lyquid crystal display)driver/controller. 9 operation modes including 8 power down modes are availableto effective power management. Especillay the module standby mode to turnon/off each on-chip function make the system further low power.
Key Features:
- On-chip LCD controller/ driver(total 128seg or 32seg x 4com)
- Maximum 60KROM
- Low power consumption and low voltage operation
- Three channels of Serial communication interface
Key Applications:
General battery powered devices
Product Lineup:
Loading...
Americas