H8/38099
Product Overview:
H8/38099 Group comprises 16-bit single-chip microcomputers made up of theH8/300H CPU core as their cores and equipped with LCD (Liquid Crystal Display)controller/driver.
On-chip peripheral functions include high-performance 16bit timer, threechannels of serial communication interfaces, LCD driver (40seg).
H8/38099 is supported by E8.
Key Features:
- On-chip flash memory
- World class low-power consumption
- Much shorter oscillator stabilization time (than previous models)
- On-board debugging function
- Large-capacity ROM
Key Applications:
Healthcare goods, digital consumer products and portable device
Product Lineup:
Loading...
Americas