Skip to main content

Product Overview:

H8/38076R Group comprises 16-bit single-chip microcomputers made up of the H8/300H CPU core as their cores and equipped with LCD (Liquid Crystal Display) controller/driver. This device is a new member of H8/300H Super Low Power Series employing the technique of Super Low Power microcomputer which has the advantage of low power consumption and low voltage operation, and is suitable for use in battery-powered equipment.
On-chip peripheral functions include timers such as 16bit timer pulse unit, asynchronous event counter (AEC) and real-time clock (RTC), and two channels of serial communication interfaces and I2 C bus interface which make it possible to respond to the system which needs I/F with external EEPROM, etc.

Key Features:

  • On-chip low-voltage flash memory
  • World class low-power consumption
  • Much shorter oscillator stabilization time (than previous models)
  • On-board debugging function
  • Small package(7mm square)
  • Reduced electromagnetic noise emission and improved noise immunity

Key Applications:

Healthcare goods, power meters, scales and digital consumer products

Product Lineup:

Loading...

33 matches
(1 to 20 are displayed.)

Compare Document Part No RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF HD64338073RXXXH 1 24 80 1.8 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64338073RXXXHW 1 24 80 2.7 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64338073RXXXLP 1 24 85 1.8 Mass Production PTLG0085JA-A
(TLP-85V)
PDF HD64338073RXXXLPW 1 24 85 2.7 Mass Production PTLG0085JA-A
(TLP-85V)
PDF HD64338073RXXXW 1 24 80 1.8 Mass Production PTQP0080KC-A
(TFP-80C)
PDF HD64338073RXXXWW 1 24 80 2.7 Mass Production PTQP0080KC-A
(TFP-80C)
PDF HD64338074RXXXH 1 32 80 1.8 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64338074RXXXHW 1 32 80 2.7 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64338074RXXXLP 1 32 85 1.8 Mass Production PTLG0085JA-A
(TLP-85V)
PDF HD64338074RXXXLPW 1 32 85 2.7 Mass Production PTLG0085JA-A
(TLP-85V)
PDF HD64338074RXXXW 1 32 80 1.8 Mass Production PTQP0080KC-A
(TFP-80C)
PDF HD64338074RXXXWW 1 32 80 2.7 Mass Production PTQP0080KC-A
(TFP-80C)
PDF HD64338075RXXXH 2 40 80 1.8 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64338075RXXXHW 2 40 80 2.7 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64338075RXXXLP 2 40 85 1.8 Mass Production PTLG0085JA-A
(TLP-85V)
PDF HD64338075RXXXLPW 2 40 85 2.7 Mass Production PTLG0085JA-A
(TLP-85V)
PDF HD64338075RXXXW 2 40 80 1.8 Mass Production PTQP0080KC-A
(TFP-80C)
PDF HD64338075RXXXWW 2 40 80 2.7 Mass Production PTQP0080KC-A
(TFP-80C)
PDF HD64338076RXXXH 2 48 80 1.8 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64338076RXXXHW 2 48 80 2.7 Mass Production PRQP0080JB-A
(FP-80A)

End of content

Back To Top