SH-MobileUL
- Overview
- Design Support
Overview
SH-MobileUL offers excellent cost performance as a processor
featuring functions especially suited to mobile phone terrestrial digital
broadcast applications. While incorporating the same moving image engine and
high-performance CPU core as the SH-MobileL3V2, the SH-MobileUL is a
cost-performance oriented product featuring peripheral functions optimized for
terrestrial digital broadcast applications as well as more compact dimensions
thanks to a smaller pin count.
Key Features
| (1) | High-performance, low-power-consumption multi-CODEC video processing IP |
| (2) | High-performance 266 MHz SH4AL-DSP CPU core |
| (3) | Use of a small 8 mm x 8 mm package |
| (4) | Reduced mounting area by approximately 30% or more compared with the previous Renesas Electronics product. |
Specifications
| Product name | SH7363 |
| CPU core | SH4AL-DSP |
| Power supply voltage | nternal: 1.1V to 1.3V External: 2.5V to 3.6V or 1.65V to 1.95V |
| Maximum operating frequency |
266 MHz |
| Maximum processing performance |
478 MIPS (at 266 MHz operation) |
| On-chip RAM |
|
| Cache memory | 4-way set associative type, with separate 32 Kbytes for instructions and 32 Kbytes for data |
| X/Y memory (for DSP) | 16 Kbytes |
| On-chip peripheral functions |
|
|
|
|
|
|
|
| Interfaces |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| Installed SDRAM | 128-Mbit SDRAM |
| Package | 224-pin BGA (8mm x 8mm x 1.4mm, 0.5mm pin pitch) |
Americas