- Overview
- Design Support
Overview
SH-MobileR2R is intended for use in IP security cameras, car navigation systems and personal navigation devices (PNDs) supporting the terrestrial digital TV broadcast standard and delivers enhanced performance, including the ability to play and record high-definition (1,280 × 720 pixels, abbreviated as HD) video.
Key Features
- Terrestrial digital TV broadcast support and HD video playback and recording
- Two camera module interfaces combined with VPU5F and JPU
- High operating frequency of 500 MHz for high-performance processing of tasks such as simultaneous two-screen display
- Full complement of high-performance peripheral functions for multimedia applications
Specifications
| Product name | SH7724 (R8A77240D500BG) | SH7724 (R8A77240B500BB) |
| Operating temprerature range | -40 to 85°C | -20 to 70°C |
| CPU core | SH-4A (with MMU) | |
| Max. operating frequency | 500MHz | |
| Max. processing performance | 900MIPS, 3.5GFLOPS (at 500 MHz) | |
| Cache memory | Primary cache: 32 Kbytes instruction/32 Kbytes data, separate Secondary cache: 256 Kbytes instruction/data, shared | |
| Media data RAM | 128 Kbytes | |
| On-chip RAM | 16 Kbyte | |
| External memory |
|
|
|
||
| Main on-chip peripheral functions |
|
|
|
Power-down |
|
|
| Package | 449-pin BGA (21mm x 21mm、0.8mm pin pitch) |
441-pin POP-compatible BGA (14mm x 14mm、0.5mm pin pitch) |
Americas