Skip to main content

Overview

SH-MobileR2 is intended for use in portable and mobile devices with support for One-Seg terrestrial digital TV broadcasts, such as car navigation systems and personal navigation devices (PNDs). The SH-MobileR2 operates about 1.5 times as fast as the SH-MobileR and delivers functions providing an even higher level of performance.

Key Features

(1) 400 MHz high-speed operation and 256 Kbytes secondary memory cache, making it approximately 1.5 times as fast as its predecessor
(2) High-performance Multi-CODEC video processing IP which supports H.264/MPEG-4 AVC (H.264)
(3) Wide variety of on-chip peripheral functions, including 2-D graphics accelerator, USB 2.0 host/function support (high-speed), an ATAPI controller and an SD host controller with high-speed specification support

 

Specifications

Product name SH7723 (R8A77230C400BG) SH7723 (R8A77230D400BG)
Operating temperature range -20 to 70 ºC -40 to 85 ºC
CPU core SH-4A (with MMU)
Power supply voltage Internal: 1.15 to 1.3 V
External: 3.0 to 3.6 V
DDR1 SDRAM: 2.3 to 2.7 V
Max. operating frequency 400 MHz
Max. processing performance 720 MIPS, 2.8 GFLOPS (at 400 MHz operation)
Cache memory Primary cache: Separated into 32 Kbytes for instructions and 32 Kbytes for data
Secondary cache: Mixed 256 Kbytes for instructions and data
Media data RAM 128 Kbytes
On-chip RAM 16 Kbytes
External memory
  • DDR1 dedicated memory controller
    Support for connection via 32-bit bus
    Max. operating frequency: 133.4 MHz
  • Local bus controller
    Support for connection of burst ROM, SRAM, PCMCIA, etc.
    Support for connection via 16-bit or 32-bit bus
    Max. operating frequency: 66.7 MHz
Main on-chip peripheral
functions
  • Video I/O (direct-connection interface for 5-megapixel camera module)
  • Video image processing functions (color conversion,
    image enlargement/reduction, filter processing)
  • Image blending function
  • VPU5F (H.264, MPEG-4, VC-1)
  • Video output unit
  • LCD control with support for 24-bit TFT color LCD panel
  • 2-D graphics accelerator
  • USB 2.0 host, function (high-speed support)
  • ATAPI interface
  • TS interface
  • DMAC x 12 channels
  • Sound interface unit x 2 channels
  • 32-bit timer unit x 6 channels
  • 32-bit compare-match timer x 1 channel
  • 16-bit timer pulse unit x 4 channels
  • Realtime clock x 1 channel
  • Watchdog timer x 1 channel
  • I2 C Bus interface x 1 channel
  • Key scan interface
  • Asynchronous/clock synchronous serial interface x 6 channels
  • IrDA interface (v1.2a support)
  • NAND flash memory interface
  • SD memory/SDIO card interface x 2 channels
  • A/D converter x 4 channels
  • H-UDI on-chip debug function
Power-down modes
  • Sleep mode
  • Standby mode
  • U-standby mode
Package 449-pin BGA (21 mm x 21 mm, 0.8 mm pin pitch)

End of content

Back To Top