Skip to main content

Overview

SH-MobileR is an application processor released for expansion into application areas other than mobile phones, which is suitable for use in car navigation systems and portable media players supporting One-Seg terrestrial digital broadcasting for portable and mobile terminals.

Key Features

(1) The SH-MobileR incorporates a VPU4 (Video Processing Unit 4) image processing IP supporting the H.264/MPEG-4 AVC moving-image compression standard used for digital broadcasting in various regions of the world, and it enables 30 fps (frame per second) encoding and decoding of VGA-size moving images.
(2) The application processor incorporates a camera interface that allows direct connection to a 5-megapixel-class camera module, together with image processing functions, and can perform high-speed capture of large-volume image data from a high-definition camera, and versatile image processing.
(3) An on-chip 2D graphics accelerator improves rendering performance, and can allow fast and sophisticated rendering on the complex GUI (Graphical User Interface) display of a device's operation menu screen, for example.
(4) The high-performance SH4AL-DSP CPU core realizes the achievement of 478 MIPS (million instructions per second) at a maximum operating frequency of 266 MHz, providing ample power for parallel processing of a browser and multiple large-load applications, as well as operation by a general-purpose OS such as Linux that imposes a greater processing load than a dedicated OS.

Specifications

Product Name SH7722 (R8A77220C266BGV)
CPU core SH4AL-DSP (incorporating MMU)
Power supply voltage Internal: 1.15 V to 1.3 V
External: 3.0 V to 3.6 V
Maximum operating frequency 266 MHz
Maximum processing performance 478 MIPS (at 266 MHz operation)
On-chip RAM 128 Kbytes
Cache memory Separate 32 Kbytes for instructions and 32 Kbytes for data
4-way set associative type
X/Y memory (for DSP) 16 Kbytes
External memory - Dedicated SDRAM memory controller
  Connectable via 16-, 32-, or 64-bit bus width
  Maximum operating frequency: 106.7 MHz
- Local bus controller
  Burst ROM, SRAM, PCMCIA, etc. connectable
  Connectable via 16-bit or 32-bit bus width
  (When SDRAM is connected via 64-bit bus width, local bus has 16-bit bus width)
  Maximum operating frequency: 66.7 MHz
On-chip peripheral functions - 5-megapixel camera support functions
- VPU4 (H.264, MPEG-4 full hardware accelerator)
- JPEG hardware accelerator
- DMAC x 6 channels
- USB Function (USB 2.0 high-speed compatibility)
- Video output unit
- 24-bit TFT color liquid crystal compatible LCD controller
- 2D graphics accelerator
- Sound interface unit x 1 channel
- 32-bit timer unit x 3 channels
- 32-bit compare match timer x 1 channel
- 16-bit timer pulse unit x 1 channel
- Real-time clock x 1 channel
- Watchdog timer x 1 channel
- H-UDI on-chip debugging function
Interfaces - Video I/O (camera module direct connection interface)
- I2C bus interface* x 1 channel
- Key scan interface
- Synchronous serial interface x 1 channel
- Serial interface with FIFO x 2 channels
- Asynchronous/synchronous serial interface x 3 channels
- IrDA interface (v1.2a compatible)
- SIM card interface
- 4-Gbit NAND/AND flash memory interface
- SD Memory Card interface
Power-down modes - Sleep mode
- Standby mode
- U standby mode
Package 449-pin BGA (21 mm x 21 mm, 0.8 mm pin pitch)
* I2C bus (Inter IC Bus) is an interface specification proposed by Royal Philips Electronics of the Netherlands.

End of content

Back To Top