SH-MobileR Series
- Overview
- Design Support
- SH-MobileR series achieves energy-saving at the highest level in the industry as a derivation family of application processor SH-Mobile for the mobile phone.
- The standby current can be decreased down to the μA range by the equipped abundant power management systems like the power supply separation interception technology etc. in addition to the energy-saving for usual operation. It is possible to contribute to make eco-friendly products.
Lineup:
SH-MobileR2R
SH-MobileR2R is the third offering in the SH-Mobile Series of application processors for mobile devices designed for multimedia applications such as video and audio.
SH-MobileR2
SH-MobileR2 is the second offering in the SH-Mobile Series for applications other than mobile phones, retaining the ease of use of the SH-MobileR while responding to strong demand for enhanced performance.
SH-MobileR
SH-MobileR is suitable for use in car navigation systems and portable media players supporting One-Seg terrestrial digital broadcasting for portable and mobile terminals.
Americas