Skip to main content

Overview

The video processing unit of the SH-MobileHD1 delivers approximately six times the performance of comparable earlier products from Renesas Electronics, enabling support for Full HD video on a single chip. In addition to the low power consumption essential for mobile phones, the new application processor also features more robust multimedia functionality. It is available in a small package designed to facilitate more compact video and audio processing systems for mobile phones

Key Features

 

(1) Full HD video processing on a single chip

(2) Dedicated audio DSPs for reduced power consumption

(3) Improved interoperation with digital home electronics and networks

Specifications

Product name SH-MobileHD1(SH7370)
CPU core SH4AL-DSP
Power supply voltage Internal: 1.15V to 1.3V
External: 2.5V to 3.6V or 1.65V to 1.95V
Max. operating frequency 500MHz
Cache memory 32 Kbytes instruction/32 Kbytes data, separate,
4-way set associative
On-chip RAM
  • ILRAM: 4Kbytes
  • RSRAM: 2Kbytes
X/Y memory (for DSPs) 16Kbytes
On-chip peripheral functions
  • Support functions for 15-megapixel camera
  • VPU (H.264, MPEG-4, MPEG2)
  • DMAC x 6 channels
  • MMU
  • SPU (24-bit dedicated audio DSP x 2)
  • LCD controller with 24-bit TFT color LCD panel support
  • Gamma correction function
  • Enlarged edge enhancement function
Interfaces
  • Dedicated interface
    (for connection to baseband processor, etc.)
  • Transport stream (TS) interface
  • HDMI transmitter chip interface
  • Video I/O (direct interface to camera module)
  • I2C bus interface
  • Clock-synchronous serial interface x 1 channel
  • Serial interface with FIFO x 1 channel
  • Asynchronous serial interface x 1 channel
  • Sound interface unit x 2 channels
  • SD memory card interface x 2 channels
  • High-speed serial interface (sub-LVDS)
On-chip SDRAM 512 Mbits
Package 407-pin BGA
(10 x 11 mm, 0.4 mm pin pitch, 1.4 mm thick)

End of content

Back To Top