The RX63N/RX631 Group incorporates communication functions suitable for networking equipment, such as Ethernet controller, USB 2.0 full-speed (function, host, or OTG selectable), and CAN. In addition, with a RTC (Real-Time Clock) that can operate on a dedicated power supply as a low power feature, standby power consumption can be reduced by approximately 90% compared to existing products. The selection of on-chip memory has been expanded from ROMless to 2 MB, and even smaller-sized packages are available. This makes possible mounting in anything from large-scale systems to small-scale/small-space devices.
Memory vs. Package Lineup
RX63N/RX631 Group Block Diagrams
RX63N
RX631
RX63N/RX631 Group Specifications
item
RX63N/RX631 Group
CPU core
RX CPU
General registers: 32-bit x 16
Multiplier: 32-bit multiplier
Divider: Yes
Multiply-accumulator: Yes (two types: memory-to-memory operations and register-to-register operations)
Maximum operating frequency
100MHz
Power supply voltage
2.7 to 3.6V
Floating-point processing unit
Single-precision floating-point processing unit (Supports add/subtract/compare/multiply/divide and other instructions)
Flash ROM (for program storage)
Max. 2MB
Flash ROM (for data storage)
Max. 32KB
RAM
Max. 128KB
On-chip peripheral functions
External bus: 177/176-pin(32bit@50MHz), 145/144-pin(16bit@50MHz), Under 100-pin PKG(16bit@25MHz)
DMAC: 4 channels
Direct memory access controller designed exclusively (EXDMAC) x 2 channels:Over 100-pin PKG Only