Skip to main content

Overview of the RX62T Group

The RX62T Group of high-performance microcontrollers with a maximum operating frequency of 100MHz are designed for motor control. They are equipped with multifunction timers (MTU, GPT), high-speed 12-bit A/D converter, and 10-bit A/D converter for facilitating motor control.
The products also incorporate many safety features to comply with the IEC60730 safety standard for home appliances. In addition to a maximum of 256KB flash and 16KB RAM on-chip memory, they have a maximum of 32KB of on-chip flash memory for data storage. 64-pin to 112-pin packages are available.

A/D convertor, Amplifier, Comparator:

  • RX62T has three high-speed A/D modules (12-bit A/Dx2units, 10-bit A/Dx1unit) and 20ch A/D conversions in total are possible. Each conversion time is 1μs.
  • 3ch of simultaneous sampling is enabled only by one 12-bit A/D module.
  • 7ch of simultaneous sampling is enabled by two 12-bit A/D modules and one 10-bit A/D module.
  • The continuous A/D conversion is simplified by the double data register newly installed in 12-bitA/D module.
  • RX62T has 6ch of programmable gain amplifiers.
    • Each gain can be set independently.
  • RX62T has 6ch of analog comparators for 12-bit A/D inputs.
    • Each comparator has 3 detection modes; "Higher than the reference voltage (CVREFH)", "Lower than the reference voltage (CVREFL)" and "Window" ("Higher than CVREFH" and "Lower than CVREFL").
    • The reference voltage of comparator is selectable from the external source and the internal source.
    • Each comparator has 2 input modes; "After the programmable gain amplifier" and " Before the programmable gain amplifier" .
    • The result of comparison can control timer GPT.

Timer:

  • RX62T has 16-bit timer x 16ch; MTU3 (100MHz operation,8ch), GPT(100MHz operation, 4ch), and CMT (4ch).
  • RX62T has 3ch of three-phase complementary PWM (MTU3x2ch, GPTx1ch) for controlling 3 motors.
  • MTU3 supports complementary PWM for which the load of software is less than MTU2.
  • GPT can independently control 4ch of single phase inverter with the complementary PWM.
  • GPT can independently control the right and the left dead-time of complementary PWM.

Lineup:

  • 5V single power and 3.3V single power lineup. For the 3.3V products, analog power 5V supply setting is also available.
  • Lineup with CAN and without CAN.
  • Lineup of 0.65mm pitch PKG and 0.5mm pitch PKG.

Memory vs. Package Lineup

RX62T Group Memory/Package Lineup

RX62T Group Block Diagram

RX62T Group Block Diagram

RX62T Group Specifications

item RX62T Group
CPU core RX CPU
  • General registers: 32-bit x 16
  • Multiplier: 32-bit multiplier
  • Divider: 32-bit divider
  • Multiply-accumulator: Yes (two types: memory-to-memory operations and register-to-register operations)
Maximum operating frequency 100MHz
Power supply voltage 4.0 to 5.5V, 2.7 to 3.6V (analog voltage 3.0 to 3.6V, 4.0 to 5.5.V)
Floating-point processing unit Single-precision floating-point processing unit
(Supports add/subtract/compare/multiply/divide and other instructions)
Flash ROM (for program storage) Max. 256KB
Flash ROM (for data storage) Max. 32KB
RAM Max. 16KB
On-chip peripheral functions
  • Data transfer controller (DTC)
  • 16-bit multifunction timer pulse unit 3 (MTU3) x 8 channels
  • 16-bit compare match timer x 4 channels
  • 16-bit general PWM timer (GPT) x 4 channels
  • 14-bit Independent watchdog timer (IWDT)
  • 8-bit Watchdog timer (WDT)
  • Port output enable 3 (POE3)
  • Serial communication interface (SCI) with noise canceller x 3 channels
  • I2C bus interface x 1 channel
  • Serial peripheral interface (RSPI) x 1 channel
  • CAN interface x 1 channel
  • LIN interface x 1 channel
  • A/D converter (12-bit) x 8 channels [2 units: 4 channels/unit]
    (programmable gain amplifier x 6 channels, window comparator x 6 channels)
  • A/D converter (10-bit) x 12 channels [1 unit: 12 channels/unit]
  • CRC calculator
  • Power-on reset circuit (POR)
  • Voltage detection circuit (LVD)
  • I/O ports: 61, input-only ports: 21 (112-pin LQFP)
    I/O ports: 55, input-only ports: 21 (100-pin LQFP)
    I/O ports: 44, input-only ports: 13 (80-pin LQFP)
    I/O ports: 37, input-only ports: 9 (64-pin LQFP)
On-chip debugging function Yes (with trace function)
Low power consumption modes 4 modes
  • Sleep mode
  • All-module clock stop mode
  • Software standby mode
  • Deep software standby mode
Packages 112-pin LQFP (20 mm x 20 mm, 0.65mm pitch)
100-pin LQFP (14 mm x 14 mm, 0.5mm pitch)
80-pin LQFP (14 mm x 14 mm, 0.65mm pitch)
64-pin LQFP (10 mm x 10 mm, 0.5mm pitch)

e-Learning

Product Lineup:

Loading...

40 matches
(1 to 20 are displayed.)

Compare Document Part No RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF R5F562TABDFP 16 256 100 2.7 Mass Production PLQP0100KB-A
(FP-100UV)
PDF R5F562TAADFM 16 256 64 4 Mass Production PLQP0064KB-A
(FP-64KV)
PDF R5F562TABDFM 16 256 64 2.7 Mass Production PLQP0064KB-A
(FP-64KV)
PDF R5F562TADDFM 16 256 64 4 Mass Production PLQP0064KB-A
(FP-64KV)
PDF R5F562TAEDFM 16 256 64 2.7 Mass Production PLQP0064KB-A
(FP-64KV)
PDF R5F562T7ADFM 8 128 64 4 Mass Production PLQP0064KB-A
(FP-64KV)
PDF R5F562T7BDFM 8 128 64 2.7 Mass Production PLQP0064KB-A
(FP-64KV)
PDF R5F562T7DDFM 8 128 64 4 Mass Production PLQP0064KB-A
(FP-64KV)
PDF R5F562T7EDFM 8 128 64 2.7 Mass Production PLQP0064KB-A
(FP-64KV)
PDF R5F562T6ADFM 8 64 64 4 Mass Production PLQP0064KB-A
(FP-64KV)
PDF R5F562T6BDFM 8 64 64 2.7 Mass Production PLQP0064KB-A
(FP-64KV)
PDF R5F562T6DDFM 8 64 64 4 Mass Production PLQP0064KB-A
(FP-64KV)
PDF R5F562T6EDFM 8 64 64 2.7 Mass Production PLQP0064KB-A
(FP-64KV)
PDF R5F562TAADFF 16 256 80 4 Mass Production PLQP0080JA-A
(FP-80WV)
PDF R5F562TABDFF 16 256 80 2.7 Mass Production PLQP0080JA-A
(FP-80WV)
PDF R5F562TADDFF 16 256 80 4 Mass Production PLQP0080JA-A
(FP-80WV)
PDF R5F562TAEDFF 16 256 80 2.7 Mass Production PLQP0080JA-A
(FP-80WV)
PDF R5F562T7ADFF 8 128 80 4 Mass Production PLQP0080JA-A
(FP-80WV)
PDF R5F562T7BDFF 8 128 80 2.7 Mass Production PLQP0080JA-A
(FP-80WV)
PDF R5F562T7DDFF 8 128 80 4 Mass Production PLQP0080JA-A
(FP-80WV)

End of content

Back To Top