Skip to main content

Feature function

The analogue function and the timer function have been strengthened for the motor control and the inverter control.

In the timer function, newly developed 16 bit general purpose PWM timer (GPT) in addition to MTU3 that two three-phase circuit motor controls are possible is installed, and three three-phase circuit motor controls are possible by single-chip.

In the analog to digital conversion function, three units (12 bit A/D conversion module of 2 units and 10 bit A/D conversion module of 1 unit) are installed, and the analog input of 20 channels in total is possible. All units convert the conversion speed at 1 micro second.

RX62T contributes to conservation of energy, making to high performance, and the system cost reduction of the motor and the inverter application product such as white goods and industrial equipment.

12bit A/D converter

MTU3(Multi function timer pulse unit 3)

GPT (General PWM Timer)


Effects of Sample & Hold Circuit x 3ch

Effects of Double Data Register

S/H 3 Circuits and Double Data Register Applications

Embed External Analog Components

Effects of Programmable Gain Amplifier

Effects of Window Comparator


Enhancement from MTU2 to MTU3

Complementary PWM mode w/less Load on S/W


Independent Control of Left/Right Dead Time

Application Example of PWM Cycle, Duty, Dead Time Control

Application Example of Simultaneous operation of Complimentary PWM

Application Example of Counter Clear by Comparator

Application Example of Counter Start/Stop by Comparator

Negate control of PWM by comparator detection

Application Example of Phase Start

Alliance Partners

Quick Links


End of content

Back To Top