Skip to main content

R5F562N7BDFP

Share:
Subscribe:
Subscribe

Product Spec

Basic Information
Product Status Mass Production
Family RX
Series RX600
Group RX62N

Memory
Program memory 384 KB Flash memory
RAM 64 KB
Data Flash 32 KB

CPU (Bit, Clock, DMA, External Bus etc)
CPU RX (32-bit)
Max. Frequency 100 MHz
Sub-Clock (32.768 kHz) YES
On-chip Oscillator Freq. Low speed 187.5kHz
PLL YES
Real-Time Clock (RTC) YES
Power-On Reset YES
Low Voltage Detection YES
Floating Point Unit YES
DMA Remarks DMAC x 4ch, DTC
External Address/Data Bus YES
External Interrupt Pins 17
I/O Ports 74

Timers
8-bit Timers 4 ch
16-bit Timers 16 ch
Watchdog Timers 2 ch
PWM Output 32
3-Phase PWM Output Function YES

Analog
A/D Converters 10-bit x 8 ch, 12-bit x 8 ch
D/A Converters 10-bit x 1 ch

Interfaces
CAN 1 ch
Ethernet YES, 10Mbps/100Mbps
USB Ports 1
USB Host YES
USB Peripheral YES
USB Remarks USB2.0 Full Speed & USB OTG (On-The-Go) Support
CSIs 6 ch
SPIs 2 ch
UARTs 6 ch
I2Cs 1 ch

Operating Conditions
Operating Voltage 2.7 to 3.6 V
Operating Temperature -40 to 85 ℃ (Ambient Temperature)

Order Information

Orderable Part No. Order Date of PLP
Termination
Production Status EU RoHS RoHS-pdf
(China-RoHS)
R5F562N7BDFP#V0 Contact Long Life Support Info  Mar. 2030 Mass Production Compliant English
  Long Life Support Info : Product participating in the Product Longevity Program. More information on the Product Longevity Program

Package

Package
Pins 100
Pin pitch 0.5 mm
Package Type LFQFP
Body Size 14x14 mm2
Package drawing plqp0100kb_a
Mount pad drawing fig0009e
Mounting height 1.7 mm
Mass 0.6 g
Renesas code PLQP0100KB-A (old: FP-100UV)
JEITA code P-LFQFP100-14x14-0.50

End of content

Back To Top