Skip to main content

Product Spec

Basic Information
Product Status Mass Production
Family RX
Series RX600
Group RX621

Memory
Program memory 512 KB Flash memory
RAM 96 KB
Data Flash 32 KB

CPU (Bit, Clock, DMA, External Bus etc)
CPU RX (32-bit)
Max. Frequency 100 MHz
Sub-Clock (32.768 kHz) YES
On-chip Oscillator Freq. Low speed 187.5kHz
PLL YES
Real-Time Clock (RTC) YES
Power-On Reset YES
Low Voltage Detection YES
Floating Point Unit YES
DMA Remarks DMAC x 4ch, DTC
External Address/Data Bus YES
External Interrupt Pins 17
I/O Ports 60

Timers
8-bit Timers 4 ch
16-bit Timers 16 ch
Watchdog Timers 2 ch
PWM Output 32
3-Phase PWM Output Function YES

Analog
A/D Converters 10-bit x 8 ch, 12-bit x 8 ch
D/A Converters 10-bit x 2 ch

Interfaces
CAN 1 ch
USB Ports 1
USB Host YES
USB Peripheral YES
USB Remarks USB2.0 Full Speed & USB OTG (On-The-Go) Support
CSIs 6 ch
SPIs 2 ch
UARTs 6 ch
I2Cs 2 ch

Operating Conditions
Operating Voltage 2.7 to 3.6 V
Operating Temperature -40 to 85 ℃ (Ambient Temperature)

Order Information Buy

Orderable Part No. Production Status EU RoHS RoHS-pdf
(China-RoHS)
R5F56218BDLD#U0 Mass Production Compliant English

Package

Package
Pins 85
Pin pitch 0.65 mm
Package Type TFLGA
Body Size 7x7 mm2
Package drawing ptlg0085ja_a
Mount pad drawing fig0013e
Mounting height 1.2 mm
Mass 0.1 g
Renesas code PTLG0085JA-A (old: TLP-85V)
JEITA code P-TFLGA85-7x7-0.65

End of content

Back To Top