R5F56216BDLD
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | RX |
| Series | RX600 |
| Group | RX621 |
| Memory | |
| Program memory | 256 KB Flash memory |
|---|---|
| RAM | 64 KB |
| Data Flash | 32 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | RX (32-bit) |
|---|---|
| Max. Frequency | 100 MHz |
| Sub-Clock (32.768 kHz) | YES |
| On-chip Oscillator Freq. | Low speed 187.5kHz |
| PLL | YES |
| Real-Time Clock (RTC) | YES |
| Power-On Reset | YES |
| Low Voltage Detection | YES |
| Floating Point Unit | YES |
| DMA Remarks | DMAC x 4ch, DTC |
| External Address/Data Bus | YES |
| External Interrupt Pins | 17 |
| I/O Ports | 60 |
| Timers | |
| 8-bit Timers | 4 ch |
|---|---|
| 16-bit Timers | 16 ch |
| Watchdog Timers | 2 ch |
| PWM Output | 32 |
| 3-Phase PWM Output Function | YES |
| Analog | |
| A/D Converters | 10-bit x 8 ch, 12-bit x 8 ch |
|---|---|
| D/A Converters | 10-bit x 2 ch |
| Interfaces | |
| CAN | 1 ch |
|---|---|
| USB Ports | 1 |
| USB Host | YES |
| USB Peripheral | YES |
| USB Remarks | USB2.0 Full Speed & USB OTG (On-The-Go) Support |
| CSIs | 6 ch |
| SPIs | 2 ch |
| UARTs | 6 ch |
| I2Cs | 2 ch |
| Operating Conditions | |
| Operating Voltage | 2.7 to 3.6 V |
|---|---|
| Operating Temperature | -40 to 85 ℃ (Ambient Temperature) |
Order Information Buy
| Orderable Part No. | Production Status | EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|
| R5F56216BDLD#U0 | Mass Production | Compliant | English |
Package
| Package | |
|---|---|
| Pins | 85 |
| Pin pitch | 0.65 mm |
| Package Type | TFLGA |
| Body Size | 7x7 mm2 |
| Package drawing | ptlg0085ja_a |
| Mount pad drawing | fig0013e |
| Mounting height | 1.2 mm |
| Mass | 0.1 g |
| Renesas code | PTLG0085JA-A (old: TLP-85V) |
| JEITA code | P-TFLGA85-7x7-0.65 |
Americas

