Overview
|
The RX610 Group is built around the RX core and has enhanced analog, communication, and timer functions. |
Memory vs. Package Lineup

Block Diagram

Specifications
| RX610 Group | |
|---|---|
| CPU core | RX CPU
|
| Maximum operating frequency | 100MHz |
| Power supply voltage | 3.0 to 3.6V |
| Floating-point processing unit | Single-precision floating-point processing unit (Supports add/subtract/compare/multiply/divide and other instructions) |
| Flash ROM (for program storage) | Max. 2MB |
| Flash ROM (for data storage) | 32KB |
| RAM | 128KB |
| On-chip peripheral functions |
|
| On-chip debugging function | Yes (with trace function) |
| Low power consumption modes | 4 modes
|
| Packages | LQFP144, BGA176 |
e-Learning
Product Lineup:
Loading...
Americas