Skip to main content

Loading...

Max. Freq (MHz)

RAM

Operating Voltage Min

Bit Size

  • 4
  • 8
  • 16
  • 32

Program memory

Pin Count

Subclock

10Bit A/D Converter

Ethernet

Data Flash

12Bit A/D Converter

USB HOST

ROM Type

  • Flash memory
  • Mask ROM

16Bit A/D Converter

USB Function

RTC

8Bit D/A Converter

USB OTG

8-bit Timer

10Bit D/A Converter

I2C-bus

16-bit Timer

12Bit D/A Converter

External Interrupt Pins

32-bit Timer

Operating Ambient Temperature Max

Low Voltage Detection

Watchdog Timer

Operating Ambient Temperature Min

Power-On Reset

8Bit A/D Converter

CAN (Channels)

Show More Parameters

203 matches
(1 to 20 are displayed.)

Compare Document Part No CPU Max. Freq (MHz) Subclock Bit Size Family Series Group MMU FPU RAM Program memory Data Flash ROM Type Cache type Int. main oscillator freq PLL RTC Operating Voltage Max Operating Voltage Min Note1 Note2 Pin Count I/O Ports CMOS I/O On-Chip Debug 8-bit Timer 16-bit Timer 32-bit Timer Watchdog Timer Other timer PWM Output (up to 8Bit) PWM Output (9-16Bit) PWM Output 8Bit A/D Converter 10Bit A/D Converter 12Bit A/D Converter 16Bit A/D Converter 8Bit D/A Converter 10Bit D/A Converter 12Bit D/A Converter 16Bit D/A Converter Operating Ambient Temperature Max Operating Ambient Temperature Min CAN (Channels) Ethernet USB HOST USB Function USB OTG I2C-bus Ext. address bus Ext. data bus (Bit) External Interrupt Pins Low Voltage Detection Power-On Reset DMAC EXDMAC CSI UART Lin IEBus Remarks Production Status Package
Code
Part No. Features
PDF R5F56218BDFB RX 100 YES 32 RX RX600 RX621 NO YES 96 512 32 Flash memory - 100 YES YES 3.6 2.7 - - 144 103 YES 4 16 - 2 - - - 4(shared with TMR)
32(shared with MTU2)
- 8 8 - - 2 - - 85 -40 1 NO YES YES - 2 24 16 17 YES YES 4 2 2 6 - - - Mass Production PLQP0144KA-A
(FP-144LV)
R5F56218BDFB -
PDF R5F56218BDLD RX 100 YES 32 RX RX600 RX621 NO YES 96 512 32 Flash memory - 100 YES YES 3.6 2.7 - - 85 58 YES 4 16 - 2 - - - 4(shared with TMR)
32(shared with MTU2)
- 8 8 - - 2 - - 85 -40 1 NO YES YES - 2 24 16 17 YES YES 4 - 2 6 - - - Mass Production PTLG0085JA-A
(TLP-85V)
R5F56218BDLD -
PDF R5F562N8BDBG RX 100 YES 32 RX RX600 RX62N NO YES 96 512 32 Flash memory - 100 YES YES 3.6 2.7 - - 176 126 YES 4 16 - 2 - - - 4(shared with TMR)
32(shared with MTU2)
- 8 8 - - 2 - - 85 -40 1 YES YES YES - 2 24 32 17 YES YES 4 2 2 6 - - - Mass Production PLBG0176GA-A
(BP-176V)
R5F562N8BDBG -
PDF R5F562N8BDFB RX 100 YES 32 RX RX600 RX62N NO YES 96 512 32 Flash memory - 100 YES YES 3.6 2.7 - - 144 103 YES 4 16 - 2 - - - 4(shared with TMR)
32(shared with MTU2)
- 8 8 - - 2 - - 85 -40 1 YES YES YES - 2 - - 17 YES YES 4 2 2 6 - - - Mass Production PLQP0144KA-A
(FP-144LV)
R5F562N8BDFB -
PDF R5F562N8BDFP RX 100 YES 32 RX RX600 RX62N NO YES 96 512 32 Flash memory - 100 YES YES 3.6 2.7 - - 100 72 YES 4 16 - 2 - - - 4(shared with TMR)
32(shared with MTU2)
- 8 8 - - 1 - - 85 -40 1 YES YES YES - 1 - - 17 YES YES 4 - 2 6 - - - Mass Production PLQP0100KB-A
(FP-100UV)
R5F562N8BDFP -
PDF R5F562N8BDLE RX 100 YES 32 RX RX600 RX62N NO YES 96 512 32 Flash memory - 100 YES YES 3.6 2.7 - - 145 103 YES 4 16 - 2 - - - 4(shared with TMR)
32(shared with MTU2)
- 8 8 - - 2 - - 85 -40 1 YES YES YES - 2 - - 17 YES YES 4 2 2 6 - - - Mass Production PTLG0145JB-A R5F562N8BDLE -
PDF R5F56217BDFB RX 100 YES 32 RX RX600 RX621 NO YES 64 384 32 Flash memory - 100 YES YES 3.6 2.7 - - 144 103 YES 4 16 - 2 - - - 4(shared with TMR)
32(shared with MTU2)
- 8 8 - - 2 - - 85 -40 1 NO YES YES - 2 24 16 17 YES YES 4 2 2 6 - - - Mass Production PLQP0144KA-A
(FP-144LV)
R5F56217BDFB -
PDF R5F56216BDLD RX 100 YES 32 RX RX600 RX621 NO YES 64 256 32 Flash memory - 100 YES YES 3.6 2.7 - - 85 58 YES 4 16 - 2 - - - 4(shared with TMR)
32(shared with MTU2)
- 8 8 - - 2 - - 85 -40 1 NO YES YES - 2 24 16 17 YES YES 4 - 2 6 - - - Mass Production PTLG0085JA-A
(TLP-85V)
R5F56216BDLD -
PDF R5F56216BDFP RX 100 YES 32 RX RX600 RX621 NO YES 64 256 32 Flash memory - 100 YES YES 3.6 2.7 - - 100 72 YES 4 16 - 2 - - - 4(shared with TMR)
32(shared with MTU2)
- 8 8 - - 1 - - 85 -40 1 NO YES YES - 1 24 16 17 YES YES 4 - 2 6 - - - Mass Production PLQP0100KB-A
(FP-100UV)
R5F56216BDFP -
PDF R5F56216BDFB RX 100 YES 32 RX RX600 RX621 NO YES 64 256 32 Flash memory - 100 YES YES 3.6 2.7 - - 144 103 YES 4 16 - 2 - - - 4(shared with TMR)
32(shared with MTU2)
- 8 8 - - 2 - - 85 -40 1 NO YES YES - 2 24 16 17 YES YES 4 2 2 6 - - - Mass Production PLQP0144KA-A
(FP-144LV)
R5F56216BDFB -
PDF R5F56216BDBG RX 100 YES 32 RX RX600 RX621 NO YES 64 256 32 Flash memory - 100 YES YES 3.6 2.7 - - 176 126 YES 4 16 - 2 - - - 4(shared with TMR)
32(shared with MTU2)
- 8 8 - - 2 - - 85 -40 1 NO YES YES - 2 24 32 17 YES YES 4 2 2 6 - - - Mass Production PLBG0176GA-A
(BP-176V)
R5F56216BDBG -
PDF R5F562N8ADLE RX 100 YES 32 RX RX600 RX62N NO YES 96 512 32 Flash memory - 100 YES YES 3.6 2.7 - - 145 103 YES 4 16 - 2 - - - 4(shared with TMR)
32(shared with MTU2)
- 8 8 - - 2 - - 85 -40 - YES YES YES - 2 - - 17 YES YES 4 2 2 6 - - - Mass Production PTLG0145JB-A R5F562N8ADLE -
PDF R5F562N8ADFP RX 100 YES 32 RX RX600 RX62N NO YES 96 512 32 Flash memory - 100 YES YES 3.6 2.7 - - 100 72 YES 4 16 - 2 - - - 4(shared with TMR)
32(shared with MTU2)
- 8 8 - - 1 - - 85 -40 - YES YES YES - 1 - - 17 YES YES 4 - 2 6 - - - Mass Production PLQP0100KB-A
(FP-100UV)
R5F562N8ADFP -
PDF R5F562N8ADFB RX 100 YES 32 RX RX600 RX62N NO YES 96 512 32 Flash memory - 100 YES YES 3.6 2.7 - - 144 103 YES 4 16 - 2 - - - 4(shared with TMR)
32(shared with MTU2)
- 8 8 - - 2 - - 85 -40 - YES YES YES - 2 - - 17 YES YES 4 2 2 6 - - - Mass Production PLQP0144KA-A
(FP-144LV)
R5F562N8ADFB -
PDF R5F562N8ADBG RX 100 YES 32 RX RX600 RX62N NO YES 96 512 32 Flash memory - 100 YES YES 3.6 2.7 - - 176 126 YES 4 16 - 2 - - - 4(shared with TMR)
32(shared with MTU2)
- 8 8 - - 2 - - 85 -40 - YES YES YES - 2 24 32 17 YES YES 4 2 2 6 - - - Mass Production PLBG0176GA-A
(BP-176V)
R5F562N8ADBG -
PDF R5F562N7BDLE RX 100 YES 32 RX RX600 RX62N NO YES 64 384 32 Flash memory - 100 YES YES 3.6 2.7 - - 145 103 YES 4 16 - 2 - - - 4(shared with TMR)
32(shared with MTU2)
- 8 8 - - 2 - - 85 -40 1 YES YES YES - 2 - - 17 YES YES 4 2 2 6 - - - Mass Production PTLG0145JB-A R5F562N7BDLE -
PDF R5F562N7BDFP RX 100 YES 32 RX RX600 RX62N NO YES 64 384 32 Flash memory - 100 YES YES 3.6 2.7 - - 100 72 YES 4 16 - 2 - - - 4(shared with TMR)
32(shared with MTU2)
- 8 8 - - 1 - - 85 -40 1 YES YES YES - 1 - - 17 YES YES 4 - 2 6 - - - Mass Production PLQP0100KB-A
(FP-100UV)
R5F562N7BDFP -
PDF R5F562N7BDFB RX 100 YES 32 RX RX600 RX62N NO YES 64 384 32 Flash memory - 100 YES YES 3.6 2.7 - - 144 103 YES 4 16 - 2 - - - 4(shared with TMR)
32(shared with MTU2)
- 8 8 - - 2 - - 85 -40 1 YES YES YES - 2 - - 17 YES YES 4 2 2 6 - - - Mass Production PLQP0144KA-A
(FP-144LV)
R5F562N7BDFB -
PDF R5F562N7BDBG RX 100 YES 32 RX RX600 RX62N NO YES 64 384 32 Flash memory - 100 YES YES 3.6 2.7 - - 176 126 YES 4 16 - 2 - - - 4(shared with TMR)
32(shared with MTU2)
- 8 8 - - 2 - - 85 -40 1 YES YES YES - 2 24 32 17 YES YES 4 2 2 6 - - - Mass Production PLBG0176GA-A
(BP-176V)
R5F562N7BDBG -
PDF R5F562N7ADLE RX 100 YES 32 RX RX600 RX62N NO YES 64 384 32 Flash memory - 100 YES YES 3.6 2.7 - - 145 103 YES 4 16 - 2 - - - 4(shared with TMR)
32(shared with MTU2)
- 8 8 - - 2 - - 85 -40 - YES YES YES - 2 - - 17 YES YES 4 2 2 6 - - - Mass Production PTLG0145JB-A R5F562N7ADLE -


End of content

Back To Top