RX600 MCU Series - Performance without Sacrifice
RX600 series microcontrollers deliver the very latest technology from Renesas, the world's #1 MCU supplier. New RX600 chips are MCU/DSP hybrids: Digital Signal Controllers. They provide both superb MCU performance and powerful signal-processing capabilities, bolstered by the industry's fastest embedded Flash memory - all while achieving very low power consumption. These versatile and economical MCUs are scalable for many applications and are supported by a rich ecosystem offering development tools and middleware.
Key Features
![]() | ![]() |

RX600 Groups
Product Lineup:
| Documents | Tools | Operating Voltage (V) |
Max. Frequency (MHz) |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Pins |
|---|---|---|---|---|---|---|---|
|
RX621, RX62N The RX621 Group and the RX62N Group are built around the RX core and are equipped with 2 channels of USB 2.0 full-speed (Host, Function and OTG), 2 channels of CAN*, and EtherMAC** as communications interfaces. The products are designed to not put a restriction on applications based on their communication method, and these communication methods can be achieved on a single chip. They are also equipped with a rich set of system fail-safe functions such as power-on reset (POR), low voltage detection (LVD), and an independent watchdog timer. *Optional setting for RX62N Group. **Only available for RX62N Group. |
|||||||
|
Development Environment |
2.7 - 3.6 | 100 | 256 - 512 | 32 | 64 - 96 | 85,100,144,145,176 | |
|
RX62T The RX62T Group of high-performance microcontrollers with a maximum operating frequency of 100MHz are designed for motor control. They are equipped with multifunction timers (MTU, GPT), high-speed 12-bit A/D converter, and 10-bit A/D converter for facilitating motor control. <br />The products also incorporate many safety features to comply with the IEC60730 safety standard for home appliances. In addition to a maximum of 256KB flash and 16KB RAM on-chip memory, they have a maximum of 32KB of on-chip flash memory for data storage. 64-pin to 112-pin packages are available. |
|||||||
|
Development Environment |
2.7 - 5.5 | 100 | 64 - 256 | 8,32 | 8 - 16 | 64,80,100,112 | |
|
RX610 The RX610 Group is built around the RX core and has enhanced analog, communication, and timer functions. <br />The products are equipped with four units of 10-bit A/D converters (1 μs), 10-bit D/A converter, large-capacity memory (2MB flash, 128KB RAM max) capable of single-cycle access at 100MHz, 7 channels of SCI, I2C, 16 channels of 16-bit timer, 4 channels of 8-bit timer, and major functions.? They enable a system to be configured without peripheral memory and other peripheral devices, reducing the total cost of the system. |
|||||||
|
Development Environment |
3 - 3.6 | 100 | 768 - 2048 | 32 | 128 - 128 | 144,176 | |
|
RX62G |
|||||||
|
Development Environment |
4 - 5.5 | 100 | 128 - 256 | 8,32 | 8 - 16 | 100,112 | |
|
RX630 With flash memory capacities from small to large and package pin counts from low to high, the RX630 Group can satisfy the demands of a variety of embedded devices. All the products of the RX630 Group are equipped with E2 data flash capable of 100,000 rewrites and enhanced peripheral functions with increased numbers of channels including timers, USB 2.0 function module, serial communication interface, I<sup>2</sup>C bus interface, CAN, 10-bit and 12-bit A/D converter, and 10-bit D/A converter. In particular, built-in features such as RTC with timestamp, temperature sensor, independent WDT, and POR/LVD enable the number of external parts to be reduced. We are also planning on releasing small packages such as LGA and BGA. |
|||||||
|
Development Environment |
2.7 - 3.6 | 100 | 384 - 2048 | 32 | 64 - 128 | 100,144,176 | |
|
RX63N, 631 The RX63N/RX631 Group incorporates communication functions suitable for networking equipment, such as Ethernet controller, USB 2.0 full-speed (function, host, or OTG selectable), and CAN. In addition, with a RTC (Real-Time Clock) that can operate on a dedicated power supply as a low power feature, standby power consumption can be reduced by approximately 90% compared to existing products. The selection of on-chip memory has been expanded from ROMless to 2 MB, and even smaller-sized packages are available. This makes possible mounting in anything from large-scale systems to small-scale/small-space devices. |
|||||||
|
Development Environment |
2.7 - 3.6 | 100 | 0 - 2048 | 0,32 | 64 - 128 | 48,64,100,144,176 | |
|
RX63T |
|||||||
|
Development Environment |
2.7 - 3.6 | 80 | 32 - 64 | 8 | 6 - 8 | 48,64 | |
Americas