RL78 Family
Renesas Tools for the RL78
Renesas Electronics and selected partners offer a comprehensive suite of hardware and software tools for the rapid evaluation and development of embedded systems built with RL78 MCUs.
RL78 Renesas Demonstration Kit (RDK) details here
Hardware development tools
A low-cost on-chip debugging emulator and a full-spec emulator are available. You can select the environment that best matches your debugging needs.
E1 on-chip debugging emulator
The E1 provides a wide range of support for Renesas microcontrollers at low cost. This emulator connects to the RL78 MCU’s through its proprietary single-wire interface for efficient on-chip debugging.E1 product details here
IECUBE In-circuit Emulators
Comprehensive break functions, trace functions useful for analyzing illegal operations, time measurement functions for measuring maximum/minimum/average program execution times, coverage functions for measuring program execution coverage rate, and more, are equipped as standards.IECUBE product details here
Software development tools
The IAR Embedded Workbench for RL78 and the Renesas Applilet device driver generator are available to develop code quickly and efficiently. Applilet is a GUI-based tool that interactively generates device driver code to initialize and use on-chip peripherals.
IAR Embedded Workbench for RL78 details here
- Download Applilet device driver generator Applilet3 AP3-RL78F12-EE for RL78/F12
- Download Applilet device driver generator Applilet3 AP3-RL78G12-EE for RL78/G12
- Download Applilet device driver generator Applilet3 AP3-RL78G13-EE for RL78/G13
- Download Applilet device driver generator Applilet3 AP3-RL78G14-EE for RL78/G14
- Download Applilet device driver generator Applilet3 AP3-RL78G1A-EE for RL78/G1A
- Download Applilet device driver generator Applilet3 AP3-RL78I1A-EE for RL78/I1A
Flash Programming Libraries
- Flash Self-Programming Library (zip)
- EEPROM Emulation Library (zip)
- Flash Self-programming Library User Manual
- EEPROM Emulation Library Application Note
- FDL Software Library (zip) (applicable to G12 and G13)
- FDL User's Manual (applicable to G12 and G13)
Third Party Tools
![]() |
IAR Embedded Workbench for RL78 (EWRL78) |
![]() |
CMX-RTX |
![]() |
μC/OS-II and μC/OS-III |
![]() |
Segger embOS |
![]() |
FreeRTOS |
Americas