Skip to main content

Product Overview:

The R8C/M13B is based on the R8C CPU Core. Maximum operating frequency is 20 MHz. A Flash Memory Version is available. Internal Flash Memory is programmable on a single power source.

Key Features:

  • 8-bit Multifunction Timer with 8-bit prescaler (Timer RB2): 1
  • 8-bit Multifunction Timer (Timer RK): 1
  • 8-bit Real-Time Clock Timer with compare match function (Timer RE2): 1
  • 16-bit Multifunction Timer (Timer RJ2 and RB2): 2
  • 16-bit Input Capture/Output Compare Timer (Timer RC): 1
  • UART/Clock Synchronous Serial Interface: 2 channels
  • I2C-bus Interface (IIC)/Synchronous Serial Communication Unit: 1 channel
  • IrDA Interface: 1 channel
  • 10-bit A/D Converter: 8 channels
  • Comparator: 2
  • Watchdog Timer
  • Clock Generating Circuits: XIN Clock Generation Circuit, On-chip Oscillator (High/Low Speed), XCIN Clock Generation Circuit
  • Power Control
    • Standard Operating Mode
    • Wait Mode (CPU stopped, peripheral functions in operation)
    • Stop Mode (CPU and peripheral functions stopped)
  • Oscillation Stop Detection Function
  • I/O Ports: 29 (incl. LED drive ports)
  • External Interrupt Pins: 8
  • Data Flash: 2 KB

Key Applications:

  • Electronic Household Appliances, Office Equipment, Audio Equipment, Consumer Products

e-Learning

 

Product Lineup:

Loading...

6 matches
(1 to 6 are displayed.)

Compare Document Part No Buy or Sample RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF R5F2M131BNFP - 0.375 4 32 1.8 Mass Production PLQP0032GB-A
(32P6U-A)
PDF R5F2M132BNFP - 0.5 8 32 1.8 Mass Production PLQP0032GB-A
(32P6U-A)
PDF R5F2M134BNFP - 1 16 32 1.8 Mass Production PLQP0032GB-A
(32P6U-A)
PDF R5F2M131BDFP - 0.375 4 32 1.8 Mass Production PLQP0032GB-A
(32P6U-A)
PDF R5F2M132BDFP - 0.5 8 32 1.8 Mass Production PLQP0032GB-A
(32P6U-A)
PDF R5F2M134BDFP - 1 16 32 1.8 Mass Production PLQP0032GB-A
(32P6U-A)

Alliance Partners


End of content

Back To Top