Product Overview:
The R8C/M12A is based on the R8C CPU Core. Maximum operating frequency is 20 MHz. A Flash Memory Version is available. Internal Flash Memory is programmable on a single power source.
Key Features:
- 16-bit Multifunction Timer (Timer RJ2 and RB2): 2
- 8-bit Multifunction Timer with 8-bit prescaler (Timer RB2): 1
- 16-bit Input Capture/Output Compare Timer (Timer RC): 1
- UART/Clock Synchronous Serial Interface: 1 channel
- 10-bit A/D Converter: 6 channels
- Comparator: 2
- Watchdog Timer
- Clock Generating Circuits: XIN Clock Generation Circuit, On-chip Oscillator (High/Low Speed)
- Power Control
- Standard Operating Mode
- Wait Mode (CPU stopped, peripheral functions in operation)
- Stop Mode (CPU and peripheral functions stopped)
- Oscillation Stop Detection Function
- I/O Ports: 17 (incl. LED drive ports)
- External Interrupt Pins: 8
- Data Flash: 2 KB
Key Applications:
- Electronic Household Appliances, Office Equipment, Audio Equipment, Consumer Products
e-Learning
Product Lineup:
Loading...
Americas