Skip to main content

Product Overview:

The R8C/M11A is based on the R8C CPU Core. Maximum operating frequency is 20 MHz. A Flash Memory Version is available. Internal Flash Memory is programmable on a single power source.

Key Features:

  • 16-bit Multifunction Timer (Timer RJ2 and RB2): 2
  • 8-bit Multifunction Timer with 8-bit prescaler (Timer RB2): 1
  • 16-bit Input Capture/Output Compare Timer (Timer RC): 1
  • UART/Clock Synchronous Serial Interface: 1 channel
  • 10-bit A/D Converter: 5 channels
  • Comparator: 1
  • Watchdog Timer
  • Clock Generating Circuits: XIN Clock Generation Circuit, On-chip Oscillator (High/Low Speed)
  • Power Control
    • Standard Operating Mode
    • Wait Mode (CPU stopped, peripheral functions in operation)
    • Stop Mode (CPU and peripheral functions stopped)
  • Oscillation Stop Detection Function
  • I/O Ports: 11 (incl. LED drive ports)
  • External Interrupt Pins: 6
  • Data Flash: 2 KB

Key Applications:

  • Electronic Household Appliances, Office Equipment, Audio Equipment, Consumer Products

e-Learning

 

Product Lineup:

Loading...

9 matches
(1 to 9 are displayed.)

Compare Document Part No RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF R5F2M110ANDD 0.25 2 - 1.8 Mass Production -
PDF R5F2M110ADSP 0.25 2 14 1.8 Mass Production PTSP0014JA-B
(TTP-14DV)
PDF R5F2M111ADSP 0.25 2 14 1.8 Mass Production PTSP0014JA-B
(TTP-14DV)
PDF R5F2M112ADSP 0.25 2 14 1.8 Mass Production PTSP0014JA-B
(TTP-14DV)
PDF R5F2M110ANSP 0.25 2 14 1.8 Mass Production PTSP0014JA-B
(TTP-14DV)
PDF R5F2M111ANDD 0.375 4 - 1.8 Mass Production -
PDF R5F2M111ANSP 0.375 4 14 1.8 Mass Production PTSP0014JA-B
(TTP-14DV)
PDF R5F2M112ANDD 0.5 8 - 1.8 Mass Production -
PDF R5F2M112ANSP 0.5 8 14 1.8 Mass Production PTSP0014JA-B
(TTP-14DV)

End of content

Back To Top