Skip to main content

Overview

The R8C/Mx Series inherits the ease of use of the R8C/3x Series in a low-pin-count package with reduced current consumption not only during standby but also during operation. These products have a maximum operating frequency of 20 MHz and support a wide operating voltage range from 1.8 to 5.5 V. Standard on-chip peripherals include 16-bit Timers, UART/Clock Synchronous Serial Interface, , , High/Low-speed On-chip Oscillator, Watchdog Timer, etc.

  • SSOP and DIP package lineup of 14 and 20 pins, and LQFP package lineup of 32 pins
  • 2, 4, 8, or 16 KB on-chip Flash
  • 5 MHz operation at 1.8 V supply voltage, and 20 MHz operation from 2.7 V available
  • Data flash programming at 1.8 V supply voltage
  • Choice timers inherited from R8C/3x, 38000/740, and H8
  • On-chip and take the place of external reset IC
  • Built-in High-speed On-chip Oscillator takes the place of external oscillator

Key Applications

Small household appliances (shavers, electric toothbrushes, etc.) and white goods (vacuum cleaners, rice cookers, electric rice wamers, etc.)

R8C/M13B Group R8C/M11A Group R8C/M12A Group

 

Product Lineup:

Documents Tools Operating
Voltage
(V)
Max.
Frequency
(MHz)
Program
Memory
(KB)
Data
Flash
(KB)
RAM
(KB)
Pins
R8C/M11A
10-bit A/D Converter, Comparator, and Oscillation Stop Detection Function are added to standard peripherals. Maximum operating frequency is 20 MHz. 14-pin package is available. Data Flash (1 KB × 2 blocks) is embedded.
Development
Environment
1.8 - 5.5 20 2 - 8 2 .25 - .5 14
R8C/M12A
10-bit A/D Converter, Comparator, and Oscillation Stop Detection Function are added to standard peripherals. Maximum operating frequency is 20 MHz. 20-pin package is available. Data Flash (1 KB × 2 blocks) is embedded.
Development
Environment
1.8 - 5.5 20 2 - 8 2 .25 - .5 20
R8C/M13B
IrDA Interface, Synchronous Serial Communication Unit (SSU), I<sup>2</sup>C-bus Interface (IIC), 10-bit A/D Converter, Comparator, and Oscillation Stop Detection Function are added to standard peripherals. Maximum operating frequency is 20 MHz. 32-pin package is available. Data Flash (1 KB × 2 blocks) is embedded.
Development
Environment
1.8 - 5.5 20 4 - 16 2 .375 - 1 -


Renesas Starter Kits

Try before you buy!
Evaluation Software Download


Software Library

Renesas Interactive
Premier online training website for Renesas products.

Renesas RULZ.com
Community site and gathering place for technical information


End of content

Back To Top