Skip to main content

Product Overview:

The R8C/LAPS is based on the R8C CPU Core. Maximum operating frequency is 20 MHz. A Flash Memory Version is available. Internal Flash Memory is programmable on a single power source.

Key Features:

  • 8 MHz operation at 1.8 V supply voltage, and 20 MHz operation from 2.7 V available
  • 8-bit Multifunction Timer with 8-bit prescaler (Timer RB0 and RB1): 2
  • 16-bit Input Capture/Output Compare Timer (Timer RC): 1
  • 16-bit Multifunction Timer (Timer RJ0): 1
  • I2C-bus Interface/Synchronous Serial Communication Unit: 1 channel
  • Watchdog Timer
  • Clock Generating Circuits: XIN Clock Oscillation Circuit, On-chip Oscillator (Low Speed)
  • Low Power Consumption Modes
    • Standard Operating Mode (Clock (High speed), On-chip Oscillator (Low speed))
    • Wait Mode, Stop mode
  • Oscillation Stop Detection
  • Voltage Detection Circuit
  • Power-on Reset Circuit
  • I/O Ports: 25 (incl. LED drive ports)
  • External Interrupt Pins: 13

Please refer to Product Specifications for details on each function.

Key Applications:

Remote Control, etc.

e-Learning

 

Product Lineup:

Loading...

5 matches
(1 to 5 are displayed.)

Compare Document Part No Buy or Sample RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF R5F2LAP6SNSP - 3 32 30 1.8 Mass Production PLSP0030JB-A
(MC-CAB)
PDF R5F2LAP7SNSP - 3 48 30 1.8 Mass Production PLSP0030JB-A
(MC-CAB)
PDF R5F2LAP8SNSP - 3 64 30 1.8 Mass Production PLSP0030JB-A
(MC-CAB)
PDF R5F2LAPASNSP - 3.5 96 30 1.8 Mass Production PLSP0030JB-A
(MC-CAB)
PDF R5F2LAPCSNSP - 3.5 128 30 1.8 Mass Production PLSP0030JB-A
(MC-CAB)

Alliance Partners


End of content

Back To Top