Skip to main content

Product Overview:

The R8C/L35M is based on the R8C CPU Core. Maximum operating frequency is 20 MHz. A Flash Memory Version is available. Internal Flash Memory is programmable on a single power source.

Key Features:

  • 5 MHz operation at 1.8 V supply voltage, and 20 MHz operation from 2.7 V available
  • 8-bit Multifunction Timer with 8-bit prescaler (Timer RA and RB): 2
  • 16-bit Input Capture/Output Compare Timer (Timer RC, RD, RG): 4
  • 8-bit Real-Time Clock Timer with compare match function (Timer RE): 1
  • UART/Clock Synchronous Serial Interface: 3 channels
  • I2C-bus Interface/Synchronous Serial Communication Unit: 1 channel
  • LIN Module: 1 channel (Timer RA, UART0)
  • 10-bit A/D Converter: 12 channels
  • 8-bit D/A Converter: 2
  • Comparator: 4
  • LCD Drive Control Circuit
    • Bias: 1/2, 1/3
    • Duty: Static, 1/2, 1/3, 1/4
    • Common output: Max. 4 pins
    • Segment output: Max. 24 pins
    • Voltage multiplier and dedicated regulator integrated.
  • : 1 channel
  • Watchdog Timer
  • Clock Generating Circuits: XIN Clock Oscillation Circuit, , XCIN Clock Oscillation Circuit
  • Low Power Consumption Modes
    • Standard Operating Mode (Clock (High/Low speed), )
    • Wait Mode, Stop mode,
  • Oscillation Stop Detection
  • I/O Ports: 41 (incl. LED drive ports)
  • External Interrupt Pins: 9
  • : 4 KB

Please refer to Product Specifications for details on each function.

Key Applications:

  • Electronic Household Appliances, Office Equipment, Audio Equipment, Consumer Products

e-Learning

 

Product Lineup:

Loading...

8 matches
(1 to 8 are displayed.)

Compare Document Part No Buy or Sample RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF R5F2L357MDFP - 6 48 52 1.8 Mass Production PLQP0052JA-A
(52P6A-A)
PDF R5F2L357MNFP - 6 48 52 1.8 Mass Production PLQP0052JA-A
(52P6A-A)
PDF R5F2L358MDFP - 8 64 52 1.8 Mass Production PLQP0052JA-A
(52P6A-A)
PDF R5F2L358MNFP - 8 64 52 1.8 Mass Production PLQP0052JA-A
(52P6A-A)
PDF R5F2L35AMDFP - 10 96 52 1.8 Mass Production PLQP0052JA-A
(52P6A-A)
PDF R5F2L35AMNFP - 10 96 52 1.8 Mass Production PLQP0052JA-A
(52P6A-A)
PDF R5F2L35CMDFP - 10 128 52 1.8 Mass Production PLQP0052JA-A
(52P6A-A)
PDF R5F2L35CMNFP - 10 128 52 1.8 Mass Production PLQP0052JA-A
(52P6A-A)

Alliance Partners


End of content

Back To Top