Overview
The R8C/Lx Series has built-in LCD drive control circuit. It inherits many peripheral functions, such as a multifunction timer and a wealth of communication functions, from the R8C/3x Series, and the easy-to-use LCD drive control circuit from the 38000/740 and H8/300L Super Low Power Series. Possessing the following key features, the R8C/Lx Series aptly supports a variety of LCD panel devices*. In addition, the R8C/LAPS Group microcontrollers equipped with large-capacity flash memory (maximum 128 KB) are ultra-low power and low pin count.
- Package lineup of 30, 32, 52, 64, 80, and 100 pins
- 8, 16, 32, 48, 64, 96, or 128 KB on-chip Flash (differs by Group)
- 5 MHz operation at 1.8 V supply voltage, and 20 MHz operation from 2.7 V available
- Built-in great for power-saving applications*
- Choice timers inherited from R8C/3x, 38000/740, and H8
- On-chip and take the place of external reset IC
- Built-in takes the place of external oscillator*
- Built-in pin-level LCD port/general port switching function cuts down on invalid pins*
Industry top-class functions are built-in (R8C/L3xC Group and R8C/L3xM Group)
- Industry top-class ROM/RAM: Max. 128 KB ROM, max. 10 KB RAM
- High-function LCD drive control circuit
- LCD drive control circuit supports up to 8COM and is capable of multi-pixel LCD panel display
- On-chip LCD power supply voltage multiplier makes external power supply unnecessary
- Built-in display control function in pixel units - automatic on/off display - → Further reduce power consumption during wait mode
- great for data transfer
- makes it possible to continue operating the CPU during data flash write/erase
- Complementary PWM timer great for driving motors, etc.
Achieves industry top-class ultralow power consumption (R8C/LAxx Group)
- Less than half the operating power consumption and standby power consumption compared to previous Renesas products
- Built-in functions conducive to lowering system power consumption
- Flash memory erasing/writing/reading at 1.8 V
- Industry's first LCD with memory effect*
- Full calendar RTC with automatic correction function*
* Not available in the R8C/LAPS Group.
Key Applications
Electronic household appliances, office equipment, audio equipment, consumer products, remote control, etc.

Product Lineup:
| Documents | Tools | Operating Voltage (V) |
Max. Frequency (MHz) |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Pins |
|---|---|---|---|---|---|---|---|
|
R8C/L35C 52-pin package products are available with 48 to 128 KB on-chip flash. Equipped with Voltage Detection Circuit, Power-On Reset Circuit and High-speed On-chip Oscillator. The LCD drive control circuit has a maximum of four pins of common output and a maximum of twenty-four pins of segment output. |
|||||||
|
Development Environment |
1.8 - 5.5 | 20 | 48 - 128 | 4 | 6 - 10 | 52 | |
|
R8C/L36C 64-pin package products are available with 48 to 128 KB on-chip flash. Equipped with Voltage Detection Circuit, Power-On Reset Circuit and High-speed On-chip Oscillator. The LCD drive control circuit has a maximum of eight pins of common output and a maximum of thirty-two pins of segment output (when four common output pins are selected). |
|||||||
|
Development Environment |
1.8 - 5.5 | 20 | 48 - 128 | 4 | 6 - 10 | 64 | |
|
R8C/L38C 80-pin package products are available with 48 to 128 KB on-chip flash. Equipped with Voltage Detection Circuit, Power-On Reset Circuit and High-speed On-chip Oscillator. The LCD drive control circuit has a maximum of eight pins of common output and a maximum of forty-eight pins of segment output (when four common output pins are selected). |
|||||||
|
Development Environment |
1.8 - 5.5 | 20 | 48 - 128 | 4 | 6 - 10 | 80 | |
|
R8C/L3AC 100-pin package products are available with 48 to 128 KB on-chip flash. Equipped with Voltage Detection Circuit, Power-On Reset Circuit and High-speed On-chip Oscillator. The LCD drive control circuit has a maximum of eight pins of common output and a maximum of fifty-six pins of segment output (when four common output pins are selected). |
|||||||
|
Development Environment |
1.8 - 5.5 | 20 | 48 - 128 | 4 | 6 - 10 | 100 | |
|
R8C/L35M Highly functional version equipped with high-precision high-speed on-chip oscillator. 52-pin package products are available with 48 to 128 KB on-chip flash. Equipped with Voltage Detection Circuit, Power-On Reset Circuit and High-speed On-chip Oscillator. The LCD drive control circuit has a maximum of four pins of common output and a maximum of twenty-four pins of segment output. |
|||||||
|
Development Environment |
1.8 - 5.5 | 20 | 48 - 128 | 4 | 6 - 10 | 52 | |
|
R8C/L36M Highly functional version equipped with high-precision high-speed on-chip oscillator. 64-pin package products are available with 48 to 128 KB on-chip flash. Equipped with Voltage Detection Circuit, Power-On Reset Circuit and High-speed On-chip Oscillator. The LCD drive control circuit has a maximum of eight pins of common output and a maximum of thirty-two pins of segment output (when four common output pins are selected). |
|||||||
|
Development Environment |
1.8 - 5.5 | 20 | 48 - 128 | 4 | 6 - 10 | 64 | |
|
R8C/L38M Highly functional version equipped with high-precision high-speed on-chip oscillator. 80-pin package products are available with 48 to 128 KB on-chip flash. Equipped with Voltage Detection Circuit, Power-On Reset Circuit and High-speed On-chip Oscillator. The LCD drive control circuit has a maximum of eight pins of common output and a maximum of forty-eight pins of segment output (when four common output pins are selected). |
|||||||
|
Development Environment |
1.8 - 5.5 | 20 | 48 - 128 | 4 | 6 - 10 | 80 | |
|
R8C/L3AM Highly functional version equipped with high-precision high-speed on-chip oscillator. 100-pin package products are available with 48 to 128 KB on-chip flash. Equipped with Voltage Detection Circuit, Power-On Reset Circuit and High-speed On-chip Oscillator. The LCD drive control circuit has a maximum of eight pins of common output and a maximum of fifty-six pins of segment output (when four common output pins are selected). |
|||||||
|
Development Environment |
1.8 - 5.5 | 20 | 48 - 128 | 4 | 6 - 10 | 100 | |
|
R8C/LA3A It's an ultralow power MCU with built-in low power functions. 32-pin package products are available with 8 to 64 KB on-chip flash. The LCD drive control circuit has a maximum of four pins of common output and a maximum of eleven pins of segment output. |
|||||||
|
Development Environment |
1.8 - 5.5 | 20 | 8 - 64 | 2 | 2 - 3.5 | 32 | |
|
R8C/LA5A It's an ultralow power MCU with built-in low power functions. 52-pin package products are available with 8 to 64 KB on-chip flash. The LCD drive control circuit has a maximum of four pins of common output and a maximum of twenty-seven pins of segment output. |
|||||||
|
Development Environment |
1.8 - 5.5 | 20 | 8 - 64 | 2 | 2 - 3.5 | 52 | |
|
R8C/LA6A It's an ultralow power MCU with built-in low power functions. 64-pin package products are available with 16 to 64 KB on-chip flash. The LCD drive control circuit has a maximum of four pins of common output and a maximum of thirty-two pins of segment output. |
|||||||
|
Development Environment |
1.8 - 5.5 | 20 | 16 - 128 | 2,4 | 2 - 5.5 | 64 | |
|
R8C/LA8A It's an ultralow power MCU with built-in low power functions. 80-pin package products are available with 16 to 64 KB on-chip flash. The LCD drive control circuit has a maximum of four pins of common output and a maximum of forty pins of segment output. |
|||||||
|
Development Environment |
1.8 - 5.5 | 20 | 16 - 128 | 2,4 | 2 - 5.5 | 80 | |
|
R8C/LAPS |
|||||||
|
Development Environment |
1.8 - 5.5 | 20 | 32 - 128 | 4 | 3 - 3.5 | 30 | |
|
R8C/L35A, R8C/L35B Support for the R8C/L35A, R8C/L35B Group is limited to customers who have already adopted these products. If adopting new products, please consider other ranges such as the R8C/L35C Group or R8C/L35M Group. |
|||||||
|
Development Environment |
1.8 - 5.5 | 20 | - | 4 | - | 52 | |
|
R8C/L36A, R8C/L36B Support for the R8C/L36A, R8C/L36B Group is limited to customers who have already adopted these products. If adopting new products, please consider other ranges such as the R8C/L36C Group or R8C/L36M Group. |
|||||||
|
Development Environment |
1.8 - 5.5 | 20 | - | 4 | - | 64 | |
|
R8C/L38A, R8C/L38B Support for the R8C/L38A, R8C/L38B Group is limited to customers who have already adopted these products. If adopting new products, please consider other ranges such as the R8C/L38C Group or R8C/L38M Group. |
|||||||
|
Development Environment |
1.8 - 5.5 | 20 | - | 4 | - | 80 | |
|
R8C/L3AA, R8C/L3AB Support for the R8C/L3AA, R8C/L3AB Group is limited to customers who have already adopted these products. If adopting new products, please consider other ranges such as the R8C/L3AC Group or R8C/L3AM Group. |
|||||||
|
Development Environment |
1.8 - 5.5 | 20 | - | 4 | - | 100 | |
Americas