Skip to main content

Overview

The R8C/5x Series offers even higher performance and ease of use than the R8C/3x Series. These products have a maximum operating frequency of 32 MHz and support a wide operating voltage range from 2.7 to 5.5 V. Standard on-chip peripherals include 16-bit Timers, UART/Clock Synchronous Serial Interface, Voltage Detection Circuit, Power-On Reset Circuit, High/Low-speed On-chip Oscillator, Watchdog Timer, etc.

Key Applications

Automotive, etc.

R8C/54E, R8C/54F, R8C/54G, R8C/54H Group R8C/56E, R8C/56F, R8C/56G, R8C/56H Group

Product Lineup:

Documents Tools Operating
Voltage
(V)
Max.
Frequency
(MHz)
Program
Memory
(KB)
Data
Flash
(KB)
RAM
(KB)
Pins
R8C/54E, R8C/54F, R8C/54G, R8C/54H
-
Development
Environment
2.7 - 5.5 32 32 - 128 0,4 2.5 - 10 48
R8C/56E, R8C/56F, R8C/56G, R8C/56H
-
Development
Environment
2.7 - 5.5 32 32 - 128 0,4 2.5 - 10 64

End of content

Back To Top