Skip to main content

Product Overview:

The R8C/3GD is based on the R8C CPU Core. Maximum operating frequency is 20 MHz. A Flash Memory Version is available. Internal Flash Memory is programmable on a single power source.

Key Features:

  • 8-bit Multifunction Timer with 8-bit prescaler (Timer RA and RB): 2
  • 16-bit Input Capture/Output Compare Timer (Timer RC): 1
  • 8-bit Real-Time Clock Timer (Timer RE): 1
  • UART/Clock Synchronous Serial Interface: 2 channels
  • 10-bit A/D Converter: 8 channels
  • Comparator: 2
  • Watchdog Timer
  • Clock Generating Circuits: XIN Clock Generation Circuit, On-chip Oscillator (High/Low Speed), Sub Clock Generation Circuit
  • Oscillation Stop Detection Function
  • I/O Ports: 19 (incl. LED drive ports)
  • External Interrupt Pins: 7

Key Applications:

  • Electronic Household Appliances, Office Equipment, Audio Equipment, Consumer Products

e-Learning

 

Product Lineup:

Loading...

10 matches
(1 to 10 are displayed.)

Compare Document Part No Buy or Sample RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF R5F213G1DDSP - 1 8 24 1.8 Mass Production PLSP0024JB-A
(24P2F-A)
PDF R5F213G1DNSP - 1 4 24 1.8 Mass Production PLSP0024JB-A
(24P2F-A)
PDF R5F213G2DDSP - 1 8 24 1.8 Mass Production PLSP0024JB-A
(24P2F-A)
PDF R5F213G2DNSP - 1 8 24 1.8 Mass Production PLSP0024JB-A
(24P2F-A)
PDF R5F213G4DDSP - 1 16 24 1.8 Mass Production PLSP0024JB-A
(24P2F-A)
PDF R5F213G4DNSP - 1 16 24 1.8 Mass Production PLSP0024JB-A
(24P2F-A)
PDF R5F213G5DDSP - 1 24 24 1.8 Mass Production PLSP0024JB-A
(24P2F-A)
PDF R5F213G5DNSP - 1 24 24 1.8 Mass Production PLSP0024JB-A
(24P2F-A)
PDF R5F213G6DDSP Buy / Sample 1 32 24 1.8 Mass Production PLSP0024JB-A
(24P2F-A)
PDF R5F213G6DNSP Buy / Sample 1 32 24 1.8 Mass Production PLSP0024JB-A
(24P2F-A)

Alliance Partners


End of content

Back To Top